Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

LYNX-Touch_5210_pr.jpg

LYNX Touch 5210
All-In-One Home and Business Control System

Description

Honeywell’s LYNX Touch 5210 all-in-one home and business control system features a crystal clear, full-color 4.3" touchscreen with graphic icons and intuitive prompts for easy operation. It features live video on demand, Z-Wave® automation capabilities, advanced alarm communications, garage door notification and control, tornado alerts for U.S. and Canadian residents, and remote software upgradeability.

The Wi-Fi® module offers the lowest cost alarm communications (including two-way voice) and remote services solution – saving installation time and reducing monthly operating costs.

LYNX Touch 5210 provides security dealers with the flexibility they need to service all of their customers, whether they rely on mobile phones or VoIP.

Honeywell’s LYNX Connect app provides consumers with the ability to use an iOS or Android device to view video and operate the system on premises.

The Z-Wave connectivity module lets installers integrate security, lighting, locks, thermostats, water valves and more – for local and remote control. With Honeywell Total Connect® Remote Services, users can control security, thermostats, lighting, locks, receive alerts and more from wherever they are with most smartphones, tablets and computers.

Features

System Features

  • 4.3" color graphic touchscreen
    - Resolution 470 x 256 pixels
    - 16.7 million colors
    - Intuitive easy-to-use touchscreen interface
    - Words and icons are large, clear and easy to read/understand
    - Menu driven navigation
    - Quick, accurate programming
    - Two dedicated keys – for easy access to the home screen and emergency functions
  • On-premises video viewing
    - Integrated video: System supports one camera, which can be displayed on the touchscreen. Works with compatible Honeywell Total Connect Video products only (iPCAM-PT, iPCAM-WO, iPCAM-WI2/B, ACU).
  • Wi-Fi support
    - Alarm communication to AlarmNet® and lifestyle messaging via the user’s Internet connection
    - Two-way voice
    - Enables the LYNX Connect iOS app (available on iTunes®) and the app for Android (available on Google Play)
  • Integrated Z-Wave provides control and integration of:
    - Thermostats
    - Water valves
    - Door locks
    - Sirens
    - Lighting
    - Scenes, schedules and rules
    - Local, automatic and remote control via Honeywell Total Connect
  • Push/Pull content through Honeywell Total Connect
    - Weather available in Fahrenheit or Celsius (one day or five day forecasts)
    - Emergency alerts (tornadoes) – requires Honeywell Total Connect with Information Services Package
    - Dealer/central station messages (payments due, sales opportunities, community news)
    - End-user requests for sales or service
  • Advanced Protection Logic technology – With APL enabled, the alarm can be reported even if the system is tampered with during the entry and communications delay times. APL can be selected when using Honeywell GSM, CDMA and IP communicators.
  • Voice announcement of system and zone status
  • Family message center (for user recorded messages)
  • Works with Honeywell Total Connect
    - Remote control of security, garage doors and Z-Wave devices
    - Selected event notifications
  • Voice chime by zone
  • 10 selectable chime tones
  • Automatic stay arming
  • 32 user codes (Installer, Master, plus 30 Secondary, including Duress and Guest)
  • Three panic functions
  • Wall or desk mount
  • Viewable event log stores up to 128 events
  • Exit error feature (detects difference between an actual alarm and exit alarm caused by leaving a door open after the exit delay expires)
  • Case tamper
  • RF jam detection
  • Quick Exit feature provides users with an exit delay after arming their system
  • Night Stay and Silent Exit modes
  • Hinged cover for easy installation
  • Real-time clock display
  • Garage Door Function
    - Up to three garage doors per system
    - Unique garage door icon
    - View and monitor garage door status
    - Auto-secure feature
    - Remote notification via Honeywell Total Connect
    - Garage door control*
       - Automatically control door via scenes, rules and schedules
       - Locally open/close garage door from touchscreen or compatible mobile device
       - Remotely open/close garage door via Honeywell Total Connect

Local Mobility

  • LYNX Connect† iOS app and app for Android
    - Same functions and GUI as the L5210

Zones and Devices

  • One hardwired zone
  • Wireless zones – 64 programmable plus 16 dedicated to keyfobs
  • Supports wireless bidirectional keypads
  • Internal GSM or CDMA radio option
  • Wi-Fi module option
  • ILP5 Internet module option
  • Programmable trigger output

*CDMA is available in USA only
** Requires 5877GDPK, consisting of the 5877 Relay Receiver and Z-Wave Strobe/Sounder. Not compatible with certain garage doors and garage door openers. Garage door control must have working entrapment protection. See installation instructions for details.
† LYNX Connect apps are available for a nominal fee in the Apple® iTunes® Store or Google Play Store. All trademarks are property of their respective owners.

Integrated Z-Wave® Support

  • Up to three thermostats (HVAC system or battery powered) with 1°F and 0.5°C set points
  • Four door locks – Jammed locks reported to Honeywell Total Connect® Remote Services
  • 40 devices (lights, switches and lamp modules)
  • 20 scenes
  • 20 rules (event-based actions)
  • 20 schedules (time-based actions)
  • Sunrise/sunset lighting control
  • Randomized lighting control

Wi-Fi®

  • IEEE 802.11 B/G/N radio
  • Supports alarm reporting
  • Supports two-way voice
  • LYNX Connect app supports up to four mobile iOS and Android devices

Communications

  • GSM radio – protocol supports
    AT&T and Rogers networks
  • ADEMCO® Contact ID Reporting (four or ten digit account numbers)
  • SIA Format Reporting
  • Internet central station communication with L5100-WIFI or ILP5 module
  • GSM cellular central station communication with internal GSM radio
  • CDMA cellular central station communication with internal CDMA radio
  • Selection for primary communication path when using dual paths
  • Touch activated radio registration
  • Radio signal strength display
  • Two-way voice communication over POTS, IP/Wi-Fi, CDMA or GSM
  • Honeywell Total Connect ready

Alarm Output

  • Built-in 85 dB sounder with voice siren
  • Steady output for burglary/panic
  • Temporal pulse output for fire and carbon monoxide alarms
  • Long range radio/audio alarm verification

Programming

  • Options stored in EEROM
  • Can be uploaded, downloaded or controlled via IBM-compatible computer using Compass Downloader software and specified modem or via capable GSM, CDMA, Wi-Fi or IP communications module
  • Intuitive programming interface reduces time and mistakes
  • Programming options selected from allowable list
  • Contextual options, defaults and pre-fills for faster set-up

Listings

  • UL 985, UL 1023, UL 1635
  • CAN/ULC-S545, CAN/ULC- Subject-C1023
  • ANSI/SIA CP-01-2010

System Power

  • Primary power: plug-in power supply, 110VAC to 9VDC, 2.7A output 300-04705V1 or 300-04065V1 (300-04063V1 in Canada)
  • Four or 24-hour backup battery: rechargeable nickel-metal hydride battery pack rated at 7.2Vdc
  • Operating temperature:
    32°F – 122°F (0°C – 50°C)

Dimensions (approx)
6.1" H x 8.5" W x 1.71" D
(15.5cm H x 21.6cm W x 4.4cm D)

Product Documentation


Title   Size Date
AlarmNet 360 Dealer Brochure - French PDF 1698.73 KB 01/12/2017
AlarmNet 360 Dealer Brochure PDF 1290.98 KB 12/05/2016
Alarmnet 360 Web and Mobile Features Chart PDF 42.07 KB 10/28/2016
Connected Business End-user Brochure - Spanish PDF 534.56 KB 11/12/2015
Connected Home End-user Brochure - Spanish PDF 638.82 KB 12/07/2015
Honeywell Control Panels Feature Charts - French PDF 172.34 KB 11/30/2015
Honeywell Control Panels Feature Charts - Portuguese PDF 141.33 KB 05/26/2016
Honeywell Control Panels Feature Charts - Spanish PDF 344.46 KB 11/12/2015
Honeywell Control Panels Feature Charts PDF 981.84 KB 05/26/2016
L5210 User Guide - French PDF 5077.53 KB 05/02/2016
LYNX Touch Garage Door End-user Brochure - Spanish PDF 521.69 KB 11/30/2015
Honeywell Total Connect Compatibility Chart PDF 51.66 KB 09/14/2016
Training Video list PDF 38.42 KB 06/16/2016
LYNX Touch 5210 Data Sheet PDF 122.17 KB 09/22/2016
LYNX Touch Comparison Chart - French PDF 112.72 KB 11/16/2015
LYNX Touch Comparison Chart - Spanish PDF 91.86 KB 11/12/2015
Lynx Touch L5210 Data Sheet - French PDF 137.16 KB 05/04/2016
Lynx Touch L5210 Data Sheet - Spanish PDF 96.91 KB 05/04/2016
Lynx Touch Z-Wave Compatibility Chart - French PDF 623.72 KB 11/23/2016
LYNX Touch Z-Wave Compatibility Chart PDF 631.28 KB 04/14/2016
Can I program the panel to Disarm when enter the code into the Z-Wave lock? PDF 80.60 KB 04/13/2012
Home Automation Quick Guide PDF 1024.18 KB 12/30/2015
L5210 Quick User guide - French - Part 1 PDF 797.18 KB 05/02/2016
L5210 Quick User guide - French - Part 2 PDF 147.32 KB 05/02/2016
L5210 Quick User Guide Portuguese PDF 706.84 KB 08/10/2015
L5210 Quick User Guide Spanish PDF 817.02 KB 08/17/2015
L5210 User Guide PDF 1866.78 KB 12/16/2016
L5210 User Quick Guide PDF 923.82 KB 12/01/2016
CDMA-L57 Dealer Sell Sheet - Available in USA only PDF 724.10 KB 06/17/2016
Connected Buildings Tri-fold PDF 269.10 KB 07/27/2016
Connected Business End-user Brochure - French PDF 561.85 KB 11/16/2015
Connected Business End-user Brochure PDF 365.52 KB 05/22/2015
Connected Home End-user Brochure - French PDF 666.92 KB 11/16/2015
Connected Home End-user Brochure PDF 395.09 KB 05/22/2015
Connected Home Tri-fold PDF 258.14 KB 08/01/2016
Getting the Most Out of Your Security System PDF 343.09 KB 07/19/2016
Introductory Guide to Z-Wave Technology PDF 236.86 KB 07/18/2016
L5210 Die-cut Mailer - English PDF 2601.42 KB 06/16/2016
L5210 Die-cut Mailer - French PDF 996.14 KB 06/16/2016
L5210 Die-cut Mailer - Spanish PDF 1121.27 KB 11/30/2015
L5210 End-user Commercial Sell Sheet - French PDF 393.69 KB 11/30/2015
L5210 End-user Commercial Sell Sheet - Spanish PDF 452.60 KB 11/30/2015
L5210 End-user Commercial Sell Sheet PDF 1528.39 KB 05/20/2016
L5210 End-user Residential Sell Sheet - French PDF 485.22 KB 11/30/2015
L5210 End-user Residential Sell Sheet - Spanish PDF 571.99 KB 11/30/2015
L5210 End-user Residential Sell Sheet PDF 573.20 KB 05/02/2016
LYNX Touch and Honeywell Total Connect Video Compatibility Flyer - French PDF 65.63 KB 11/29/2016
LYNX Touch and Honeywell Total Connect Video Compatibility Flyer - Spanish PDF 109.39 KB 11/30/2015
LYNX Touch and Honeywell Total Connect Video Compatibility Flyer PDF 156.00 KB 10/16/2015
LYNX Touch Comparison Chart PDF 179.66 KB 07/14/2016
LYNX Touch Features Diagram - French PDF 1780.14 KB 12/07/2015
LYNX Touch Features Diagram - Portuguese PDF 838.93 KB 09/24/2014
LYNX Touch Features Diagram - Spanish PDF 596.86 KB 11/12/2015
LYNX Touch Features Diagram PDF 1074.44 KB 07/13/2016
LYNX Touch Garage Door End-user Brochure - French PDF 256.90 KB 07/05/2016
LYNX Touch Garage Door End-user Brochure PDF 544.97 KB 07/08/2016
Ordering Information

Part No. Description
L5210 LYNX Touch 5210 All-in-One Home and Business Control System
L5210-CN LYNX Touch 5210 All-in-One Home and Business Control System with English/French Languages (Canada)
L5210PK LYNX Touch 5210 with (3) 5816WMWH Door/ Window Transmitters, (1) 5834-4 Four-button Wireless Key and (1) 5800PIR-RES Wireless Motion Detector
L5210PKCN LYNX Touch 5210 with (3) 5816WMWH Door/ Window Transmitters, (1) 5834-4 Four-button Wireless Key and (1) 5800PIR-RES Wireless Motion Detector (Canada)
L5210-24 LYNX Touch 5210 with 24-hour Battery
L5100-WIFI Wi-Fi IP Communication Module
for L5210 (can be used with internal
GSM radio)
L5100-ZWAVE Z-Wave Control Module for L5210
L5000DM Desk Mount for LYNX Touch
CDMA-L57 Internal CDMA Radio
3GL Internal GSM Radio with Two-way Voice Support
3GLC Internal GSM Radio with Two-way Voice Support (Canada)
ILP5 Internal Internet Communicator (cannot be used with internal GSM radio)
LT-CABLE LYNX Family Power Cord
LYNXRCHKIT-SHA 24-hour Backup Battery for L5210 and Internal GSM Radio
LYNXRCHKIT-SC Four-hour Backup Battery for L5210 and Internal GSM Radio
5877GDPK Relay Receiver and Siren/Strobe (includes 5877 Relay Receiver and Z-Wave Strobe/Sounder)
5822T Tilt Sensor Transmitter (for garage door status monitoring; works locally and with Honeywell Total Connect)
ACU Wired/Wireless Analog Converter Unit
IPCAM-WL Wired/Wireless Indoor Low-Light IP Camera
IPCAM-PT2 Wired/Wireless IP Camera with Pan/Tilt Ability
IPCAM-WO Wired/Wireless Color Outdoor IP Camera

Product Search

Search by product name