Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

L5100 - LYNX Touch 5100

LYNX Touch 5100

Description

Part of Honeywell’s family of self-contained wireless controls, Honeywell’s LYNX Touch 5100 features a bright, full-color touchscreen with graphic icons and intuitive prompts for easy operation. It features garage door notification and control, tornado alerts for U.S. and Canadian residents, Z-Wave® automation capabilities and advanced alarm communications.

Our Wi-Fi® module offers the lowest cost alarm communications/ remote services solution—saving installation time and reducing monthly operating costs. Whether used as back-up or primary, the advanced 4G radio finds the best signal (2G, 3G or 4G) in the area—improving longevity and maximizing installation opportunities.

These options give security dealers the flexibility they need to service all of their customers, whether they rely on mobile phones, VoIP or POTS lines. Honeywell’s L5100 Connect app, provides consumers with the ability to use an iOS device to operate the system on premises.

The Z-Wave connectivity module lets installers integrate security, lighting, thermostats and more—for local and remote control. With Honeywell Total Connect™ Remote Services, users can control security, thermostats, lighting, locks, receive alerts and more from most smartphones, tablets and computers.

Features

  • Integrated Z-Wave providing control and integration of:
    - Thermostats
    - Door locks
    - Lighting
    - Scenes, schedules and rules
    - Local, automatic and remote control via Honeywell Total Connect
  • Push/Pull content through Honeywell Total Connect
    - Weather available in Fahrenheit or Celsius (one day and five day forecasts)
    - Emergency alerts (tornadoes)–requires Honeywell Total Connect with Information Services Package
    - Traffic
    - News
    - Dealer/Central station messages (pay your bill, sales opportunities, community news) - End-user requests for sales or service
  • Wi-Fi support
    - Alarm communication to AlarmNet® and lifestyle messaging via the user’s Internet connection
    - Enables the L5100 Connect iOS app (available on iTunes®)
  • 4.7" color graphic touchscreen
    - Resolution 470 x 256 pixels
    - 16.7 million colors
    - Intuitive easy-to-use touchscreen interface
    - Easy to understand icons
    - Menu driven navigation
    - Quick accurate programming
    - Four dedicated keys for everyday functions
  • Advanced Protection Logic™ technology– With APL enabled, the alarm can be reported even if the system is damaged during the entry and communications delay times. APL can be selected when using Honeywell GSM and IP communicators.
  • Voice announcement of system and zone status
  • Family message center (for user recorded messages)
  • Works with Honeywell Total Connect
    - Remote control of security, garage doors and Z-Wave devices
    - Selected event notifications
  • Voice chime by zone
  • Automatic stay arming
  • Remote phone control
  • Speaker phone operation
  • 16 programmable reminders
  • “Follow me” reminder and system announcements; users can be notified by phone of reminders and system events. Supports two end-user phone numbers.
  • 16 user codes (Installer, Master, plus 14 Secondary, including Duress and Babysitter)
  • Three panic functions
  • Wall or desk mount
  • Viewable event log stores up to 128 events
  • Case tamper
  • Exit error feature (detects difference between an actual alarm and exit alarm caused by leaving a door open after the exit delay expires)
  • RF jam detection
  • Quick Exit feature enables users to leave the premises for a brief time without disarming system
  • Hinged cover for easy installation
  • Real-time clock display
  • Garage Door Function
    - Up to three garage doors per system
    - Unique garage door icon
    - View and monitor garage door status
    - Auto-secure feature
    - Remote notification via Honeywell Total Connect™ Remote Services
    - Garage door control*
    - Locally open/close from touchscreen or compatible mobile device
    - Automatically control door via scenes, rules and schedules
    - Remotely open/close via Honeywell Total Connect

Local Mobility

  • L5100 Connect iOS app† on iTunes®
    - Same functions and GUI as the L5100
    - For iPad®, iPhone® and iPod touch® (works on iOS 4.X, 5.X or 6.X)

Zones and Devices

  • One hardwired zone
  • Up to 64 zones (48 programmable plus 16 keyfob zones)
  • Supports wireless bidirectional keypads
  • Internal 4G GSM radio option
  • ILP5 Internet module option
  • Wi-Fi module option
  • Internal RJ31X option
  • Programmable trigger output

*Requires 5877GDPK, consisting of the 5877 Relay Receiver and Z-Wave Strobe/Sounder. Not compatible with certain garage doors and garage door openers. Garage door control must have working entrapment protection. See installation instructions for details.

†L5100 Connect iOS app available in Apple® iTunes® Store for a nominal fee. Apple, iPad, iPhone, iTunes and iPod touch are registered trademarks of Apple Inc. All other trademarks are property of their respective owners.

Product Documentation

For product-specific literature, see list below.
For related marketing materials, click here.

Title   Size Date
Ads
LYNX Touch L5100 - app-ealing! 648.99 KB 05/30/13
Honeywell Control Panels Feature Charts PDF 919.18 KB 07/28/2013
Kwikset Lock Compatibility Brochure PDF 723.22 KB 07/28/2013
L5100 Commercial End User Brochure PDF 1122.62 KB 07/28/2013
L5100 Dealer Brochure PDF 1562.90 KB 07/28/2013
L5100 End User Brochure (English) PDF 616.90 KB 07/28/2013
L5100 End User Brochure (French) PDF 2119.76 KB 01/24/2014
L5100 End User Brochure (Portuguese) PDF 1422.10 KB 07/28/2013
L5100 End User Brochure (Spanish) PDF 7076.67 KB 07/28/2013
Leviton Zwave Products Brochure PDF 778.98 KB 07/28/2013
LYNX Touch 5100 Garage Door Dealer Brochure PDF 844.33 KB 08/08/2013
LYNX Touch 5100 Garage Door End-user Brochure PDF 789.50 KB 08/08/2013
LYNX Touch Your Connected Home PDF 136.66 KB 07/28/2013
Yale Lock Compatibility Brochure PDF 6613.06 KB 07/28/2013
L5100 Z-Wave Compatibility Chart PDF 61.02 KB 07/28/2013
L5100 Data sheet - French PDF 110.32 KB 07/28/2013
L5100 Data Sheet PDF 94.19 KB 07/28/2013
Can I program the panel to Disarm when enter the code into t PDF 80.60 KB 05/29/2014
L5100 FAQs PDF 229.44 KB 07/28/2013
L5100 Rev 5 Owners Manual PDF 1220.30 KB 07/28/2013
L5100 Rev 6 Owners Manual PDF 1091.48 KB 07/28/2013
L5100 Rev 6 User Quick Guide PDF 2282.63 KB 07/28/2013
Business Control Solutions PDF 296.03 KB 07/28/2013
Commercial Business Control Solutions PDF 1094.24 KB 11/21/2013
Getting the Most Out of Your Security System - Commercial PDF 540.74 KB 03/05/2014
Getting the Most Out of Your Security System PDF 524.84 KB 07/28/2013
Home Control Solutions PDF 1065.57 KB 07/28/2013
L5100 Connect iOS App Enrollment Instructions - Portuguese PDF 134.55 KB 04/15/2014
L5100 Connect iOS App Enrollment Instructions - Spanish PDF 134.62 KB 04/15/2014
L5100 Connect iOS App Enrollment Instructions PDF 565.98 KB 07/28/2013
L5100 Connect iOS App for LYNX Touch - Portuguese PDF 146.69 KB 04/15/2014
L5100 Connect iOS App for LYNX Touch - Spanish PDF 145.96 KB 04/15/2014
L5100 Connect iOS App for LYNX Touch PDF 146.68 KB 07/28/2013
Leviton Vizia RF - Energy Savings PDF 1779.07 KB 07/28/2013
Leviton Vizia RF - Line Card PDF 1261.31 KB 07/28/2013
Leviton Vizia RF - Security Lighting PDF 1351.52 KB 07/28/2013
LYNX Touch 5100 Diecut Mailer - French PDF 1322.55 KB 07/28/2013
LYNX Touch 5100 Diecut Mailer PDF 831.37 KB 07/28/2013
LYNX Touch 5100 How to Guide for Basic Automation Flyer PDF 794.25 KB 07/28/2013
All Training Opportunities Available to Dealers PDF 808.44 KB 07/28/2013
L5100: WiFi and Tablet Configuration Training PDF 2026.55 KB 07/28/2013
Ordering Information

Part No.  Description 

L5100 LYNX Touch Self-Contained Home/Business Control System
L5100-CN LYNX Touch Self-Contained Home/Business Control System with English/French Languages (Canada)
L5100LA LYNX Touch Self-Contained Home/Business Control System (Spanish/Portuguese Languages)
L5100PK LYNX Touch with (3) 5816WMWH Door/ Window Transmitters, (1) 5834-4 Four-button Wireless Key and (1) 5800PIR-RES Wireless Motion Detector
LYNXZCNKT2 LYNX Touch with (3) 5816WMWH Door/ Window Transmitters, (1) 5834-4 Four-button Wireless Key and (1) 5800PIR-RES Wireless Motion Detector (Canada)
L5100-24 LYNX Touch with 24-hour Battery
L5100-WIFI Wi-Fi IP Communication Module for L5100 (can be used with internal 4G GSM radio)
L5100-ZWAVE Z-Wave® Control Communication Module for L5100
L5000DM Desk Mount for LYNX Touch
L5000-RJ31X Internal RJ31X Connector
GSMVLP5-4G Internal GSM Radio with Two-way Voice Support
GSMVLP5CN4G Internal GSM Radio with Two-way Voice Support (Canada)
ILP5 Internal Internet Communicator (cannot be used with internal 4G GSM radio)
LT-CABLE LYNX 5000 Family Power Cord
LYNXRCHKIT-SHA 24-hour Backup Battery for L5100 and Internal 4G GSM Radio
LYNXRCHKIT-SC Four-hour Backup Battery for L5100 and Internal 4G GSM Radio
5877GDPK Relay Receiver and Siren/Strobe (includes 5877 Relay Receiver and Z-Wave Strobe/Sounder)
5822T Tilt Sensor Transmitter (for garage door status monitoring; works locally and with Honeywell Total Connect)

Advertisements
L5100 iOS AppLYNX Touch L5100 - app-ealing!
View as PDF  Advertisement
View the Video

LYNX Touch 5100 - Click to view the video

 

Product Search

Search by product name

 

Where to Buy

ADI - Buy Now

Award

CEPro Best 2012 Award Winner

EXC!TE
Award
Winner

SIA New Product Showcase
2013 Winner

MIA
2013 Winner