Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5800ZBridge

5800ZBRIDGE

Description

With Honeywell’s 5800ZBRIDGE module, end-users no longer have to remember to adjust their thermostats or lights when they come and go.

It automatically sets back thermostats and turns lights on or off whenever security systems are armed away or disarmed— saving money and conserving resources every day.

Part of Honeywell’s 5800 Series Wireless family, the easy-to-install 5800ZBRIDGE lets security dealers offer intelligent, cost-effective energy management on every sale.

Compatible with all LYNX and select VISTA (with RF keypad) control panels.

Features

  • Automatically sets back Z-Wave® enabled thermostats when security system is armed away
  • Sends run command to Z-Wave enabled thermostats when security system is disarmed
  • Turns lights off when security system is armed away
  • Turns lights on when security system is disarmed
  • Optimizes convenience, efficiency and control
  • Reduces energy usage
  • Tri-color LED status indicator:
    Green: Ready
    Flashing Red: Armed Away
    Solid Red: Armed Stay
    Orange: Alarm
Z-Wave is a registered trademark of Zensys Inc. and/or its subsidiaries.

Product Documentation


Title   Size Date
5800ZBRIDGE Dealer Brochure PDF 294.92 KB 09/16/2011
5800ZBRIDGE Data Sheet PDF 117.00 KB 01/11/2013
ZWSTAT Dealer Data Sheet PDF 58.10 KB 06/06/2014
5800ZBRIDGE FAQs PDF 44.39 KB 09/16/2011
Troubleshooting FAQs PDF 423.54 KB 12/20/2011
5800ZBRIDGE End User Sales Sheet PDF 67.27 KB 09/16/2011
Ordering Information

Part No. Description
5800ZBRIDGE Energy Management Module

View the Video

5800ZBRIDGE - Click to view the video

 

Product Search

Search by product name