Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

VISTA Turbo Fire

VISTA-128FBPT

Description

The new VISTA-128FBPT provides the ultimate protection for life and property. This commercial fire and burglary control panel supports up to eight partitions and up to 128 zones/points using hardwired, wireless and V-Plex® addressable technologies. A diverse line of Honeywell initiating devices, notification appliances, communication devices, keypads, RF receivers and relays satisfy a wide range of installation requirements.

The VISTA-128FBPT control is suitable for fire-only applications, as well as for installations requiring integrated fire/burglary systems. It is the perfect solution for medical and professional office buildings, churches and synagogues, banks, schools, strip malls, and factory or warehouse environments.

VISTA-128FBPT is compatible with a number of AlarmNet® communication products for alarm reporting, uploading/downloading and Honeywell Total ConnectTM Remote Services.

Features

  • Eight hardwired zones standard, expandable to 128 using V-Plex addressable points/zones
  • Supports up to 128 wireless zones (fewer if using hardwired and/or V-Plex zones)
  • Can control eight separate areas independently (8 partitions)
  • Common lobby partition – auto arm or disarm based upon assigned partitions
  • Master partition – used for viewing status of all partitions
  • Supports commercial wireless fire and burglary devices
  • Stores up to 512 events
  • Accommodates 150 user codes and up to 250 access card holders using VISTAKEY®
  • Supports V-Plex addressable VISTAKEY access control (1 to 8 doors)
  • Two on-board NACS delivering a total of 2.3A @ 12V
  • Automatic smoke detector sensitivity maintenance testing
  • Four-wire smoke reset using on-board Form C relay
  • Supports Dynamic Signaling for AlarmNet Communicators
  • Supports Internet and GSM alarm reporting
  • Supports graphical user interfaces for burglary use (e.g. 6280 and Tuxedo TouchTM )
  • Supports 6160CR-2 multi-LED fire keypad
  • Upload/download via AlarmNet® Communicators
  • Carbon monoxide (CO) zone support
  • On-board serial port for communication with WIN-PAK®, Pro-Watch® and approved third-party applications
  • Supports Total Connect Remote Services*

*Event reporting only for fire partition.

Product Documentation


Title   Size Date
UL Commercial Requirements PDF 690.73 KB 08/26/2013
UL Listing File S789 PDF 24.99 KB 02/08/2016
Honeywell Control Panels Feature Charts PDF 981.84 KB 05/26/2016
Honeywell Control Panels Feature Charts - French PDF 172.34 KB 11/30/2015
Honeywell Control Panels Feature Charts - Portuguese PDF 141.33 KB 05/26/2016
Honeywell Control Panels Feature Charts - Spanish PDF 344.46 KB 11/12/2015
VISTA Turbo Fire Dealer Brochure PDF 1500.32 KB 04/17/2013
Home Automation Supported Vendors list PDF 151.50 KB 07/12/2016
VISTA Turbo Fire Enhancement Chart PDF 58.95 KB 02/26/2013
VISTA-128FBPT Data Sheet PDF 63.56 KB 02/01/2013
V128FBPT A&E Specification Sheet PDF 152.36 KB 10/31/2012
Vista Turbo Fire FAQs PDF 46.58 KB 02/26/2013
V128FBPT V250FBPT Owners Manual PDF 486.64 KB 04/30/2013
V32 V128 250FBPT Quick User Guide Part 1 PDF 148.44 KB 12/04/2012
V32 V128 V250FBPT Quick User Guide Part 2 PDF 128.46 KB 10/18/2012
All Training Opportunities Available to Dealers PDF 464.80 KB 06/02/2016
Ordering Information

Part No. Description
V128FBPT Commercial Fire and Partitioned Burglary Alarm Control Panel 12V Model
V128FBPT24KT
(U.S. Only)
Commercial Fire and Partitioned Burglary Alarm Control Panel with External 24V Power Supply (6A, four outputs, synchronized)

Product Search

Search by product name