Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

VISTA-128FB/V128FB-24

VISTA-128FB/128FB-24

Description

Designed to integrate seamlessly with CCTV, access control and Honeywell’s full range of fire and burglary components, the VISTA-128FB provides the ultimate protection of life and property. The UL listed Commercial Fire and Burglary Control Platform controls up to eight partitions and supports up to 128 zones/points using hardwired, wireless and addressable V-Plex® technologies.

A diverse line of Honeywell initiating devices, notification circuits, digital dialers, keypads, RF receivers and relays support this extremely powerful control platform. The VISTA-128FB has been designed to mount quickly and easily in an attack resistant cabinet and is available in 12V and 24V models.

Features

  • Supports addressable V-Plex access control points using VISTAKEY (1 to 8 doors)
  • Supports up to 15 doors of access control using VISTA Gateway Module (VGM)*
  • Supports CCTV applications with the new VistaView-100 CCTV switcher module
  • Identifies the point or zone of a fire or alarm, using the new FSA-8/FSA-24 Fire system annunciator
  • Stores up to 512 events and can accommodate 150 user codes
  • New E2 software simplifies programming
  • Easily programmed and maintained with newly upgraded Compass Downloader software
  • Eight hardwired zones standard, expandable to 120 V-Plex addressable points/zones or 128 wireless points/zones
  • Can control eight separate areas independently (8 partitions)
  • Two on-board notification (bell) circuits delivering 2.3A @ 12V or 3.4 amp @ 24V
  • Automatic smoke detector sensitivity maintenance testing
* Connects to Honeywell's Passpoint Access Control Systems. Maximum 32 doors.

Product Documentation

For product-specific literature, see list below.
For related marketing materials, click here.

Title   Size Date
Factory Mutual Listing PDF 382.17 KB 04/02/2015
MEA Listing PDF 164.66 KB 04/02/2015
UL Listing File S789 PDF 17.59 KB 04/02/2015
Commercial End User sales brochure PDF 743.53 KB 04/02/2015
Retail Solutions Guide PDF 309.27 KB 04/02/2015
Commercial Business Solutions Comparison Chart PDF 59.43 KB 04/02/2015
List of Keypad Commands PDF 129.90 KB 04/02/2015
VISTA-128FBV128FB-24 Data Sheet PDF 207.28 KB 04/02/2015
A&E specifications PDF 35.61 KB 04/02/2015
French Owners Manual (32FB & 128FB combined) PDF 513.57 KB 04/02/2015
French Users Guide (128FB only) PDF 3452.92 KB 04/02/2015
Owners Manual PDF 373.42 KB 04/02/2015
Ordering Information

Part No. Description
VISTA-128FB Commercial Fire and Partitioned Burglary Alarm Platform 12V Model
V128FB-24 Commercial Fire and Partitioned Burglary Alarm Platform 24V Model

Product Search

Search by product name