Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

VISTA-128BPT

VISTA-128BPT/VISTA Turbo Series

Description

The VISTA-128BPT is a powerful member of the Honeywell family of commercial alarm panels, integrating burglary, CCTV and access control functions. Many features are available that extend the applications of the VISTA-128BPT while simplifying end-user operation.

The VISTA-128BPT and VISTA-128BPTSIA are listed for residential burglary, residential fire and commercial burglary applications (see agency listings in this document for more details). They are compatible with a wide range of AlarmNet communications products for alarm reporting, uploading /downloading and remote services.

Features

Standard features
(VISTA-128BPT and VISTA-128BPTSIA):

  • Provides nine style-B hardwired zones
  • Supports up to 119 additional zones using a built-in polling (V-Plex®, multiplex) loop interface
  • Supports up to 127 wireless zones using up to two 5800 series wireless receivers (fewer if using hardwire and/or polling loop zones)
  • Provides one power-limited bell circuit delivering 1.7Amp (max) at 12VDC
  • Provides the ability to control eight separate partitions independently, each functioning as if it had its own separate control
  • Accommodates 150 user codes with seven authority levels
  • Accommodates 32 keypad macro commands per system
  • Keeps a log of up to 512 events
  • Supports up to 16 compatible two-wire smoke detectors on zone 1
  • Zone 7 may be used for keyswitch arming/disarming
  • Integrates with WIN-PAK access control systems to provide increased users, event log and scheduling
  • Supports V-Plex addressable VISTAKEY access control (up to eight doors and 250 cards)
  • Easily programmed and maintained by Compass Windows-based downloader
  • Supports up to 96 programmable outputs
  • Programmable to meet SIA false alarm prevention specifications. To meet UL approval for ANSI/SIA CP-01-2010, order part number V128BPTSIA
  • Supports up to six touchscreen Advanced User Interface (AUI) devices (6272 or later)
  • Smoke detector reset at keypad
  • Quick exit
  • Group bypass
  • Arm faulted
  • Event arming
  • Carbon monoxide (CO) zone type support
  • Expanded high-speed RS-232 capability for third party interface and automation
  • Internet upload/download over AlarmNet GSM and/or IP communicators over the panel's keypad (ECP) bus
  • Ringback support for AlarmNet communicators (confirmation of closing report)
  • 24-hour dialer test support for AlarmNet devices
  • Supports V-Plex Smart Contact feature for improved responsiveness on systems with many V-Plex zones
  • Telco line cut detection

Product Documentation


Title   Size Date
UL Commercial Requirements PDF 690.73 KB 08/26/2013
Commercial End User sales brochure PDF 381.46 KB 07/25/2016
Commercial Solutions - Financial Institution Brochure PDF 926.65 KB 11/07/2012
Honeywell Control Panels Feature Charts PDF 981.84 KB 05/26/2016
Honeywell Control Panels Feature Charts - French PDF 172.34 KB 11/30/2015
Honeywell Control Panels Feature Charts - Portuguese PDF 141.33 KB 05/26/2016
Honeywell Control Panels Feature Charts - Spanish PDF 344.46 KB 11/12/2015
V-Plex Addressable Technology PDF 593.39 KB 09/15/2011
V-Plex Family - Scalable Solutions PDF 1070.13 KB 11/07/2012
Home Automation Supported Vendors list PDF 151.50 KB 07/12/2016
Honeywell Total Connect Compatibility Chart PDF 52.42 KB 10/02/2017
VISTA-128BPT Series Data Sheet PDF 542.36 KB 09/15/2011
VISTA-128BPT Series Data Sheet - French PDF 251.89 KB 09/15/2011
A&E Specifications PDF 150.78 KB 08/01/2012
How do I install the Inovonics EN7290 on a Vista? PDF 112.48 KB 05/01/2017
Guide de l’utilisateur PDF 1322.54 KB 05/31/2016
Vista Turbo Burg Quick Users Guide Part 1 PDF 200.19 KB 04/26/2017
Vista Turbo Burg Quick Users Guide Part 2 PDF 150.01 KB 04/25/2017
Vista-128 250BPT Owners Manual PDF 668.38 KB 04/26/2017
TC20 Programming Notice PDF 89.11 KB 10/13/2011
The Secure Connection (Commercial) PDF 1753.56 KB 05/05/2014
VISTA Turbo Series FAQs PDF 47.95 KB 09/15/2011
All Training Opportunities Available to Dealers PDF 464.80 KB 06/02/2016
Ordering Information

Part No. Description
VISTA-128BPT Commercial Burglary Alarm Control Panel (UL Listed)
V128BPTSIA SIA Approved Enhanced Commercial Burglary Alarm Control Panel (UL Listed)
V128BPTCNKT VISTA-128BPT Commercial Burglary Alarm Control Panel with 1361CN Transformer (Canada only)

Product Search

Search by product name

 

Support Materials

System diagram VISTA-128BPT