Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

VISTA-50P

Description

Honeywell’s VISTA-50P Control Panel provides the flexibility of up to eight independent partitions with the economy of a single control.

Features

Dependable features to meet your most demanding installations:

  • Nine hardwired zones standard
  • Expandable to 87 total zones
  • Eight partitions standard
  • 75 user codes work in all partitions
  • Seven authority levels
  • 224 event memory log/printer option
  • Four trigger outputs
  • 5800 Series wireless compatibility
  • Supports two-wire multiplex
  • Scheduling of events (real time clock)
  • Keypad macro features
  • Master console option for viewing all partitions at a glance
  • Common lobby logic
  • Fast downloading
  • Supports up to 16 relays and/or X-10
  • Quick start programming
  • False alarm features
  • UL Commercial Burglary listed (VISTA-50PUL)
End users will appreciate the easy-to-use convenience and control features of the VISTA-50P:
  • Wireless remote controls (featuring single button system operation):
    1. — 5804 - Four-Button Wireless Key
      — 5804BD - Bidirectional Four-Button Wireless Key with system status feedback
  • Single or dual-button wireless personal panic:
    1. — 5802MN
      — 5802MN2
  • Home control features activate lights, appliances, garage doors and numerous other devices
  • The VISTA Interactive Phone Module (VIP) gives the end-user control of their system from any touchtone phone. The 4286 VIP responds in English, with a vocabulary of over 100 words
  • Full English display keypads for clear understanding of system status and zone locations
  • Timed event applications:
    1. — Opens garage doors and turns on lights
      — Provides“lived-in look” while away from home
      — Ability to limit access to parts of the home at certain times

Product Documentation


Title   Size Date
Honeywell Control Panels Feature Charts PDF 981.84 KB 05/26/2016
Honeywell Control Panels Feature Charts - French PDF 172.34 KB 11/30/2015
Honeywell Control Panels Feature Charts - Portuguese PDF 141.33 KB 05/26/2016
Honeywell Control Panels Feature Charts - Spanish PDF 344.46 KB 11/12/2015
VISTA - The Secure Connection PDF 458.96 KB 04/23/2014
Residential Features Comparison Sheet PDF 72.56 KB 10/29/2013
VISTA-50P Data sheet PDF 40.63 KB 03/06/2015
Owners Manual PDF 342.54 KB 09/15/2011
Owners Manual in SPANISH PDF 1335.30 KB 09/15/2011
Ordering Information

Part No. Description
VISTA-50P Control Panel

Product Search

Search by product name