Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

VISTA-40

Description

The feature-rich VISTA-40 Control Panel is a cost-effective solution for almost any application. Features include advanced partitioning, end-user simplicity and compatibility with the best wireless technology today.

A powerful control, the VISTA-40 can support residential installations and operate lights and appliances - providing you with greater installation flexibility  while offering your customers the ultimate in convenience.

Features

Dependable features to meet your most demanding installations

  • Nine hardwired zones, expandable to 64 zones
  • Two partitions with seven authority levels
  • 70 user codes
  • 100 event alarm history log
  • Two-way downloading
  • Supports 16 two-wire smoke detectors and 16 keypads
  • Three technology options:
    - Standard hardwired, expander 4208U (8 zones)
    - ADEMCO polling loop addressable devices
    - Wireless (5800 series)
  • Supports up to eight relays
  • Supports X-10 transformer (Part No. 4300)
  • Long Range Radio triggers (four)
End users will appreciate the easy-to-use convenience and control features of the VISTA-40
  • Wireless remote controls (featuring single button system operation):
    - 5804 - Four button programmable wireless key
    - 5804BD - Bi-directional four-button programmable wireless key with system status feedback
  • Single or dual-button wireless personal panic:
    - 5802MN
    - 5802MN2
  • Home automation activates lights, appliances, garage doors, and numerous other devices
  • The Vista Interactive Phone Module (VIP) gives the end-user control of the system from any touchtone phone; the 4286 VIP responds in clear English, with over a 100 word vocabulary
  • Full English display keypads clearly communicate system status and zone locations

Product Documentation


Title   Size Date
VISTA - The Secure Connection PDF 458.96 KB 04/23/2014
Specification(cut) sheet PDF 48.51 KB 09/15/2011
Owners Manual PDF 312.32 KB 09/15/2011
Ordering Information

Part No. Description
VISTA-40 Control Panel

Product Search

Search by product name