Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

WREX

WREX
Wi-Fi® Repeater Extender

Description

Honeywell Total Connect Video Solutions are part of Honeywell Total Connect Remote Services, which let consumers control their security and automation systems, view live video, keep tabs on vehicles and assets* and receive important email and video alerts on everyday smart devices. They provide dealers with an excellent way to earn RMR, especially when combined with I-View Now™ video alarm verification (VAV)—a patented, cloud-based central station video interface that lets monitoring personnel view video clips to see what caused an alarm to help ensure that emergency responders have the information they need prior to arrival onsite.

Wired/Wireless IP Cameras are easy to install and feature a compact, portable design. Honeywell’s WAP-PLUS (Wireless Access Point) provides secure, wireless networking ability (Wi-Fi<sup>®</sup>) in iPCAM installations. It connects easily to a port on a router and is configured with iPCAMs using Wi-Fi Protected Setup (WPS).

Honeywell’s WREX (Wi-Fi Repeater Extender) is designed to enhance connectivity within a wireless Wi-Fi network, letting dealers expand the number of locations where they can install IP cameras. Configuration is easy with a push-button WPS (Wi-Fi Protected Setup) and available wired Ethernet connection. Wi-Fi signal strength bars and diagnostic screens help installers diagnose range issues.

*Honeywell Total Connect Tracking Services is available in the U.S. only.

Features

  • Supports 802.11b/g/n Wireless Standards
    The WREX is compatible with the most popular wireless standards. 802.11n, 802.11g and 802.11b wireless devices can be used simultaneously.
  • Bridge Mode for Wired Clients
    Connect a wired IP device to the Ethernet port to convert it to wireless.
  • WPS Support
    WPS (Wi-Fi Protected Setup) simplifies the process of connecting devices to the wireless networks by using the push button configuration on the device.
Network
  • LAN Port – 1 (10/100 Mbit/sec port)
  • Wi-Fi – IEEE 802.11b/g/n
  • Support Standard – IEEE 802.3, IEEE 802.3u, 10/100 Base-TX, Auto Negotiation, Auto-MDIX
Wireless
  • Wireless Security – WPS push-button configuration
  • Antenna Power – 1.8 dBi
  • Antenna Type – External Detachable x 2
  • PA RF Power – About + 20 dBm (Low Data Rates)/ +18 dBm (High Data Rates)
Hardware
  • LED Indicators – Power, WPS, Wi-Fi uplink, Wi-Fi client connected, Ethernet
  • Push Button – Power, WPS, Reset
  • Dimensions (H x W x D) – 67mm x 40mm x 86.5mm
  • Compliance – FCC, UL
Power Supply
  • Input – 100 ~ 240 VAC (Built-in Power)
Environment
  • Operation – Temperature: 0°-50°C (32°-122°F); Humidity: 8%-95% RH (non-condensing)
  • Storage – Temperature: -20°-85°C (-4°-158°F); Humidity: 5%-95% RH (non-condensing)
  • Video storage of up to 500MB of video clips

Product Documentation


Title   Size Date
Next Gen Honeywell Total Connect Video End-User Tri-fold - French PDF 590.54 KB 08/25/2017
Next Gen Honeywell Total Connect Video Residential End-User Brochure - French PDF 800.62 KB 08/25/2017
Next Generation Honeywell Total Connect Video End-User Tri-fold Brochure PDF 545.77 KB 12/01/2017
Next Generation Honeywell Total Connect Video Residential End-User Brochure PDF 758.45 KB 12/01/2017
Total Connect Remote Services Dealer Brochure PDF 3148.91 KB 12/15/2017
Total Connect Remote Services Dealer Brochure - French PDF 2557.64 KB 08/25/2017
Total Connect Remote Services Dealer Overview Brochure PDF 2743.69 KB 11/07/2016
Total Connect Remote Services Dealer Overview Brochure - French PDF 2316.34 KB 07/25/2017
Total Connect Remote Services Dealer Overview Brochure - Portuguese PDF 1216.06 KB 01/20/2017
Total Connect Remote Services Dealer Overview Brochure - Spanish PDF 1216.06 KB 01/20/2017
Total Connect Video Solutions End-user Tri-fold - Portuguese PDF 241.47 KB 01/20/2017
Total Connect Video Solutions End-user Tri-fold - Spanish PDF 240.34 KB 01/18/2017
Total Connect Video Solutions Data Sheet PDF 337.17 KB 05/04/2017
Total Connect Video Solutions Data Sheet - French PDF 466.95 KB 11/21/2016
Total Connect Video Solutions Data Sheet - Portuguese PDF 437.81 KB 05/02/2016
Total Connect Video Solutions Data Sheet - Spanish PDF 436.42 KB 03/03/2016
WREX Data Sheet PDF 131.93 KB 08/23/2013
Total Connect Video Solutions FAQs PDF 249.49 KB 05/09/2017
Elder Wellness Solutions Sell Sheet PDF 436.61 KB 07/25/2017
Elder Wellness Solutions Sell Sheet - French PDF 441.82 KB 08/25/2017
Honeywell Total Connect Remote Services Apps Tri-fold PDF 400.50 KB 12/01/2017
Honeywell Total Connect Remote Services Apps Tri-fold - French PDF 413.40 KB 08/25/2017
Honeywell Total Connect Remote Services Apps Tri-fold - Portuguese PDF 315.87 KB 01/18/2017
Honeywell Total Connect Remote Services Apps Tri-fold - Spanish PDF 315.78 KB 01/17/2017
Pet Solutions Sell Sheet PDF 373.21 KB 07/25/2017
Pet Solutions Sell Sheet - French PDF 374.07 KB 08/25/2017
Total Connect Remote Services End-user Tri-fold PDF 517.83 KB 12/07/2017
Total Connect Remote Services End-user Tri-fold - French PDF 485.58 KB 11/15/2017
Total Connect Remote Services End-user Tri-fold - Portuguese PDF 193.45 KB 01/20/2017
Total Connect Remote Services End-user Tri-fold - Spanish PDF 192.34 KB 01/17/2017
Total Connect Residential Bill Stuffer PDF 271.38 KB 07/25/2017
Total Connect Residential Bill Stuffer - Canada English PDF 214.83 KB 12/18/2017
Total Connect Residential Bill Stuffer - French PDF 202.27 KB 11/15/2017
Total Connect Residential Bill Stuffer - Portuguese PDF 184.16 KB 01/18/2017
Ordering Information

Part No. Description
IPCAM-WL Wired/Wireless Indoor Low-Light IP Camera
IPCAM-PT2A Wired/Wireless Indoor IP Camera with
Pan/Tilt Ability
IPCAM-WO Wired/Wireless Color Outdoor IP Camera
WAP-PLUS Wireless Access Point
WREX Wi-Fi® Repeater Extender
ACU Wired/Wireless Analog Converter Unit

Product Search

Search by product name