Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

iPCAM-WO

iPCAM-WO
Wired/Wireless Color Outdoor IP Camera

Description

Honeywell Total Connect Video Solutions are part of Honeywell Total Connect Remote Services, which let consumers control their security and automation systems, view live video, keep tabs on vehicles and assets* and receive important email and video alerts on everyday smart devices. They provide dealers with an excellent way to earn RMR, especially when combined with I-View Now™ video alarm verification (VAV)—a patented, cloud-based central station video interface that lets monitoring personnel view video clips to see what caused an alarm to help ensure that emergency responders have the information they need prior to arrival onsite.

Wired/Wireless IP Cameras are easy to install and feature a compact, portable design. Honeywell’s WAP-PLUS (Wireless Access Point) provides secure, wireless networking ability (Wi-Fi<sup>®</sup>) in iPCAM installations. It connects easily to a port on a router and is configured with iPCAMs using Wi-Fi Protected Setup (WPS).

Honeywell’s WREX (Wi-Fi Repeater Extender) is designed to enhance connectivity within a wireless Wi-Fi network, letting dealers expand the number of locations where they can install IP cameras. Configuration is easy with a push-button WPS (Wi-Fi Protected Setup) and available wired Ethernet connection. Wi-Fi signal strength bars and diagnostic screens help installers diagnose range issues.

*Honeywell Total Connect Tracking Services is available in the U.S. only.

Features

Video

  • Image Sensor – Omnivision OV7740 1/5" CMOS Sensor
  • LENS – F2.0 Fixed Focus (FOV 62° diagonal)
  • Compression – MPEG-4/M-JPEG Dual Stream
  • Resolution – Support 640 x 480, 320 x 240, 160 x 120
  • Frame Rate – Up to 30 frames per second for all streams at all resolutions
  • Image Control – AWB, AGC, Sharpness, Brightness, ACE, Image Quality, Time Stamp and Text Overlay
  • Video storage of up to 500MB of video clips
Wireless (RC8061)
  • Standard – IEEE 802.11B/G/N
  • Encryptions – WEP 64 Bits/128 Bits, WPA/WPA2 Personal, WPS
Hardware
  • LED Indicator – Network/WPS
  • Connectors (Waterproof) – Ethernet, RJ45 connector, power jack, 2.5mm phone jack, reset tack switch
  • Motion Sensor – 9.84 ft. to 16.4 ft., 60° coverage
  • Power Adapter – External power adapter: 12V/1A, 100 to 240 VAC, switching
  • Certification – CE/FCC Listed
  • Dimensions – 4.05" H x 3.7" W x 1.46" D
  • Weight – 1.98 lbs. (900g)
  • Operating Temperature – 10°F – 113°F (-23°C – 45°C)
  • Housing Structure – Top cover: plastic – Rear housing: casting metal – Stand: metal
Infrared
  • Automatic IR-cut switcher – for Day/Night mode switching to get better video quality (IR distance = up to 25 feet)
  • IR LED – for enhancing low light performance
  • Built-in light sensor – for detecting light sensitivity more accurately

Product Documentation


Title   Size Date
Alarm Communications Implementation Guide PDF 471.12 KB 09/16/2011
IPCAM-WO Wired Wireless Outdoor Camera PDF 318.50 KB 09/16/2011
Next Gen Honeywell Total Connect Video End-User Tri-fold - French PDF 590.54 KB 08/25/2017
Next Gen Honeywell Total Connect Video Residential End-User Brochure - French PDF 800.62 KB 08/25/2017
Next Generation Honeywell Total Connect Video End-User Tri-fold Brochure PDF 545.77 KB 12/01/2017
Next Generation Honeywell Total Connect Video Residential End-User Brochure PDF 758.45 KB 12/01/2017
Total Connect Remote Services Dealer Brochure PDF 3148.91 KB 12/15/2017
Total Connect Remote Services Dealer Brochure - French PDF 2557.64 KB 08/25/2017
Total Connect Remote Services Dealer Overview Brochure PDF 2743.69 KB 11/07/2016
Total Connect Remote Services Dealer Overview Brochure - French PDF 2316.34 KB 07/25/2017
Total Connect Remote Services Dealer Overview Brochure - Portuguese PDF 1216.06 KB 01/20/2017
Total Connect Remote Services Dealer Overview Brochure - Spanish PDF 1216.06 KB 01/20/2017
Total Connect Video Cameras and Acc PDF 426.01 KB 07/18/2016
Total Connect Video Cameras and Acc - French PDF 1444.00 KB 02/21/2017
Total Connect Video Cameras and Acc(Canada) PDF 1448.85 KB 06/07/2013
Total Connect Video Cameras and Acc(Spanish) PDF 546.12 KB 02/28/2012
Total Connect Video Solutions End-user Tri-fold - Portuguese PDF 241.47 KB 01/20/2017
Total Connect Video Solutions End-user Tri-fold - Spanish PDF 240.34 KB 01/18/2017
IP Camera Components PDF 132.20 KB 08/22/2012
Total Connect Video Solutions Data Sheet PDF 337.17 KB 05/04/2017
Total Connect Video Solutions Data Sheet - French PDF 466.95 KB 11/21/2016
Total Connect Video Solutions Data Sheet - Portuguese PDF 437.81 KB 05/02/2016
Total Connect Video Solutions Data Sheet - Spanish PDF 436.42 KB 03/03/2016
Tuxedo Touch Data Sheet PDF 132.48 KB 06/22/2016
Tuxedo Touch Data Sheet - Portuguese PDF 359.99 KB 11/07/2014
Tuxedo Touch Data Sheet - Spanish PDF 358.31 KB 11/07/2014
VISTA Automation Module (VAM) Data Sheet PDF 75.17 KB 04/22/2015
Outdoor Wireless Protection Dealer Mailer PDF 115.50 KB 10/07/2011
Wireless Outdoor Protection End User Brochure PDF 376.58 KB 08/27/2013
Can the power cables on Alarmnet IP Cameras be extended? PDF 23.45 KB 01/14/2013
IPCAM-WO FAQs PDF 54.35 KB 09/16/2011
Total Connect Video Solutions FAQs PDF 249.49 KB 05/09/2017
IP Camera Help Guide PDF 3661.97 KB 09/16/2011
Elder Wellness Solutions Sell Sheet PDF 436.61 KB 07/25/2017
Elder Wellness Solutions Sell Sheet - French PDF 441.82 KB 08/25/2017
Getting the Most Out of Your Security System PDF 343.09 KB 07/19/2016
Getting the Most Out of Your Security System - Commercial PDF 274.98 KB 07/18/2016
Honeywell Total Connect Remote Services Apps Tri-fold PDF 400.50 KB 12/01/2017
Honeywell Total Connect Remote Services Apps Tri-fold - French PDF 413.40 KB 08/25/2017
Honeywell Total Connect Remote Services Apps Tri-fold - Portuguese PDF 315.87 KB 01/18/2017
Honeywell Total Connect Remote Services Apps Tri-fold - Spanish PDF 315.78 KB 01/17/2017
IP Video Connectivity Diagram PDF 543.60 KB 04/21/2015
Pet Solutions Sell Sheet PDF 373.21 KB 07/25/2017
Pet Solutions Sell Sheet - French PDF 374.07 KB 08/25/2017
Total Connect Remote Services End-user Tri-fold PDF 517.83 KB 12/07/2017
Total Connect Remote Services End-user Tri-fold - French PDF 485.58 KB 11/15/2017
Total Connect Remote Services End-user Tri-fold - Portuguese PDF 193.45 KB 01/20/2017
Total Connect Remote Services End-user Tri-fold - Spanish PDF 192.34 KB 01/17/2017
Total Connect Residential Bill Stuffer PDF 271.38 KB 07/25/2017
Total Connect Residential Bill Stuffer - Canada English PDF 214.83 KB 12/18/2017
Total Connect Residential Bill Stuffer - French PDF 202.27 KB 11/15/2017
Total Connect Residential Bill Stuffer - Portuguese PDF 184.16 KB 01/18/2017
Total Connect Residential Bill Stuffer - Spanish PDF 183.21 KB 01/17/2017
Ordering Information

Part No. Description
IPCAM-WL Wired/Wireless Indoor Low-Light IP Camera
IPCAM-PT2A Wired/Wireless Indoor IP Camera with
Pan/Tilt Ability
IPCAM-WO Wired/Wireless Color Outdoor IP Camera
WAP-PLUS Wireless Access Point
WREX Wi-Fi® Repeater Extender
ACU Wired/Wireless Analog Converter Unit

Product Search

Search by product name

 

IP Video Connectivity

Click to enlarge