Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

iPCAM-WL

iPCAM-WL
Wired/Wireless Indoor Low-Light IP Camera

Description

Honeywell Total Connect Video Solutions are part of Honeywell Total Connect Remote Services, which let consumers control their security and automation systems, view live video and receive important email and video notifications on mobile devices anytime, anywhere. It provides dealers with an excellent way to earn RMR.

Wired/Wireless IP Cameras are easy to install and feature a compact, portable design — allowing consumers to move them whenever they choose. Low-light, pan/tilt and outdoor versions are also available. Honeywell’s WAP-PLUS (Wireless Access Point) provides secure, wireless networking ability (Wi-Fi®) in iPCAM installations. It connects easily to a port on a router and is configured with iPCAMs using Wi-Fi Protected Setup (WPS).

Honeywell’s WREX (Wi-Fi Repeater Extender) is designed to enhance connectivity within a wireless Wi-Fi network. The WREX connects between a WPS (Wi-Fi Protected Setup) enabled access point or router (e.g., WAP-PLUS) and wireless client device(s) (e.g., Honeywell Total Connect Remote Services IP cameras) to increase the coverage of the existing wireless network.

Wi-Fi signal strength bars and a diagnostic screen appear in web-based Honeywell Total Connect in order to help installers diagnose range issues, most of which can be resolved by adding the WREX Wi-Fi Repeater Extender. Since the cameras are portable, it will help users diagnose why cameras have stopped working if moved to a new location.

Features

Video

  • Video Compression – H.264, MPEG-4 SP, M-JPEG
  • Video Streaming – Simultaneous H.264, MPEG-4 and M-JPEG
  • Image Settings – Flip, Mirror, AWB (Auto-White-Balance), AGC (Auto-Gain-Control), Contrast, Sharpness, Brightness
  • Resolution and Frame Rate – VGA, QVGA, Up to 30 fps (frame per second)

Sensor and Lens

  • Image Sensor – 1/5" CMOS Sensor
  • Minimum Illumination – 0 Lux (with IR LED)
  • Lens
    – Fix Focus Lens, Aperture: F2.0
    – Diagonal View Angle: 61° (Horizontal=50°, Vertical=39°)

Network

  • Ethernet – 10/100 Base-T, Auto-MDIX
  • Protocols – TCP/IP, HTTP, HTTPS, IPv4, RTSP/ RTP, RTCP, QoS, DHCP, NTP, FTP, SMTP, DNS, DDNS, UPnP, IGMP, ICMP, Customized API Protocol Compatible
  • Wireless – IEEE 802.11b/g/n, WEP 64/128 bit, WPA/WPA2 Personal

Hardware

  • Connectors – RJ-45 for Ethernet; DC Power Jack
  • Processors and Memory
    – SoC: ARM9, 300M Hz
    – RAM: 128 MB
    – Flash: 16 MB
  • LED and Button
    – LED: Power, Network
    – Button: WPS / Reset
  • Night Vision
    – IR LED x 10
    – Light Sensor x 1
  • Power Consumption – 12V DC, Max 5.8W
  • Compliance
    – FCC, CE
    – Power Supply: UL
  • Dimensions (H x W x D) – 79mm x 79mm x 23mm (3.11" x 3.11" x 0.91")

Environment

  • Operation – Temperature: 0° – 40°C (32° – 104°F); Humidity: 0% – 80% RH (non-condensing)
  • Storage – Temperature: -20° – 70°C (-4° – 158°F); Humidity: 0% – 90% RH (non-condensing)

Accessories

  • Ethernet Cable, Power Supply (12V/1A, 100-240VAC)
>

Product Documentation

For product-specific literature, see list below.
For related marketing materials, click here.

Title   Size Date
Total Connect(TM) 20 Dealer Service Overview Brochure PDF 974.27 KB 07/17/2014
Total Connect(TM) Services - The Total Package PDF 1073.70 KB 07/17/2014
Total Connect(TM) Video Solutions Dealer Sheet PDF 843.74 KB 07/17/2014
Total Connect Video Cameras and Acc(Canada) PDF 1448.85 KB 07/17/2014
Total Connect Video Cameras and Acc(French Canada) PDF 1444.00 KB 07/17/2014
Total Connect Video Cameras and Acc(Spanish) PDF 546.12 KB 07/17/2014
Total Connect Video Cameras and Acc PDF 507.71 KB 07/17/2014
Total Connect Video Services Commercial Brochure PDF 529.55 KB 07/17/2014
Total Connect Video Services Residential Brochure PDF 1715.83 KB 07/17/2014
Total Connect Video Solutions Data Sheet PDF 631.06 KB 07/17/2014
Tuxedo Touch Data Sheet PDF 107.50 KB 08/08/2014
VISTA Automation Module (VAM) Data Sheet PDF 105.18 KB 07/17/2014
Can the power cables on Alarmnet IP Cameras be extended? PDF 23.45 KB 07/17/2014
Total Connect Video Solutions FAQs PDF 1211.63 KB 07/17/2014
Getting the Most Out of Your Security System - Commercial PDF 540.74 KB 07/17/2014
Getting the Most Out of Your Security System PDF 524.84 KB 07/17/2014
Honeywell Total Connect(TM) Video Solutions Tri-fold PDF 1467.19 KB 07/19/2014
IP Video Connectivity Diagram PDF 506.67 KB 07/17/2014
Total Connect - On the Go and in the Know PDF 535.15 KB 07/17/2014
Vertical Market - At Work PDF 220.19 KB 07/17/2014
Vertical Market - Away PDF 753.57 KB 07/17/2014
Vertical Market - Elderly PDF 946.24 KB 07/17/2014
Vertical Market - Office PDF 229.09 KB 07/17/2014
Vertical Market - Pets PDF 879.23 KB 07/17/2014
Vertical Market - Restaurant PDF 1053.52 KB 07/17/2014
Vertical Market - Store PDF 248.55 KB 07/17/2014
Ordering Information

Part No.  Description 

IPCAM-WL Wired/Wireless Indoor Low-Light IP Camera
IPCAM-PT Wired/Wireless Indoor IP Camera with Pan/Tilt Ability
IPCAM-WO Wired/Wireless Color Outdoor IP Camera
IPCAM-WI2 Wired/Wireless Indoor IP Camera (White)
IPCAM-WI2B Wired/Wireless IP Camera (Black)
WAP-PLUS Wireless Access Point
WREX Wi-Fi® Repeater Extender
ACU Wired/Wireless Analog Converter Unit

Product Search

Search by product name

 

Support Materials

iPCAM-WL Compatibility Chart

IP Video Connectivity

Click to enlarge