Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

TCAT

TCAT
Honeywell Total Connect Asset Tracker

Description

Honeywell Total Connect Tracking Services provide on-demand vehicle/asset location, location history, programmable speed alerts (vehicle alerts), customized notifications based upon entering or exiting a designated area and more. The option to upload an image of the user's vehicle or asset in the account is available.

When vehicles or assets exit the geo-fence area that has been set up, the GPS dashboard images will appear in red. Green shading indicates that the vehicle or asset is within the geo-fence area that has been created. If the dashboard is yellow, this means a geo-fence area has not been created.

Tracking services may be combined with interactive security, energy management and video services, or as a standalone service offering.

Tracking services are a part of Honeywell Total Connect Remote Services, which let consumers control their security and automation systems, view live video and receive important email and video notifications on mobile devices anytime, anywhere. It provides dealers with an excellent way to earn RMR.

Features

  • Recommended for constant powered applications – designed for heavy machinery and equipment, jet skis, snow mobiles, boats, ATVs, trailers and RVs, and motorcycles
  • CDMA 1XRTT
  • 1XRTT supports 800/1900 MHz dual band
  • LED status indicators for GPS, network registration
  • Over-the-air configuration and firmware upgrade
  • Supports TCP and UDP
  • Integrated GPS receiver and antenna for tracking applications
  • Supports SMS connectivity
  • Internal 650 mAh rechargeable battery (up to a two-month battery life)

Product Documentation


Title   Size Date
Honeywell Total Connect Tracking Services Data Sheet PDF 428.41 KB 06/13/2017
GPS Path Diagram PDF 2228.25 KB 06/06/2017
GPS Tracker FAQ PDF 732.42 KB 10/16/2014
GPS Vehicle and Asset Tracker Technical FAQs PDF 279.38 KB 04/08/2016
Honeywell Total Connect Tracking Services Commercial End-user Tri-fold PDF 1982.35 KB 10/03/2014
Honeywell Total Connect Tracking Services Dealer Sell Sheet PDF 1103.88 KB 05/31/2017
Honeywell Total Connect Tracking Services Residential End-user Tri-fold PDF 2391.06 KB 10/07/2014
Tracking Services Asset Vehicle Generic Commercial Bill Stuffer PDF 811.44 KB 10/31/2014
Tracking Services Construction Heavy Machinery Bill Stuffer PDF 4836.61 KB 10/31/2014
Tracking Services Medical Health Commercial Bill Stuffer PDF 711.15 KB 10/31/2014
Ordering Information

Part No. Description
TCVT2 Honeywell Total Connect Vehicle Tracker
TCAT Honeywell Total Connect Asset Tracker
TCAT-EB Honeywell Total Connect Asset Tracker (Extended Battery)
VT-EXT Honeywell Total Connect Vehicle Tracker Extension Cable

Product Search

Search by product name