Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

iGSMCFP4G

iGSMCFP4G
Internet and 4G Commercial Fire Communicator

Description

The iGSMCFP4G is a UL approved dual technology fire alarm communicator that offers contact ID reporting with select VISTA® control panels. It offers three selectable reporting paths which include: cellular only, IP only, or IP primary/cellular backup. The iGSMCFP4G transmits all VISTA control panel events via Contact ID to the AlarmNet® Network Operating Center for routing to the assigned central station receiver. The state of the art AlarmNet Network Operating Center is fully redundant and monitored 24/7. AlarmNet has the ability to route messages using AlarmNet-i and 800 PLUS services, providing true redundancy and multi-path message delivery.

The iGSMCFP4G meets UL 864 requirements and provides programmable supervision options to meet NFPA72 2010 and 2013 standards using single or dual technologies.

Features

  • Single or Dual Path Communications – Communicates using Internet, Cellular, or both
  • Multi-GSM Platform Compatibility – 2G, 3G and 4G
    – Operates over the following communication protocols: HSPA+ (4G), HSPA (HSDPA & HSUPA) (3G), EDGE (2G), GPRS (2G)
  • IP Communications – Works over any type of customer provided Ethernet 10/100
    – Base network connection (LAN or WAN), DSL modem or cable modem
    – Supports both dynamic (DHCP), or public and private static IP addressing
  • Full Contact ID or ADEMCO® High-Speed Reporting – Contact ID reporting using ECP mode with compatible Honeywell control panels
  • 256-bit AES Encryption – Advanced encryption standard used for secure communications
  • Upload/Download – Available with select Honeywell control panels. Requires Compass version 1.5.8.54a or higher.
  • Diagnostic LEDs – Provide signal strength and status indications
  • QOS – Quality of Service diagnostics via AlarmNet supply vital information including when a message was received, battery voltage, input voltage, signal strength and message path
  • Web-Based or Local Programming – Allows complete interactive programming from AlarmNet Direct.https://services.alarmnet.com or local programming with 7720P hand-held programmer

Product Documentation


Title   Size Date
Alarmnet Letter from UL PDF 39.97 KB 10/10/2012
AlarmNet Direct - A Vital Link PDF 963.91 KB 06/20/2013
iGSMCFP4G Dealer Sell Sheet PDF 232.43 KB 06/27/2014
GSM Antenna Data Sheet PDF 36.50 KB 09/15/2011
iGSMCFP4G Data Sheet PDF 59.22 KB 06/17/2014
US Comm Agency Listings PDF 216.71 KB 05/17/2016
iGSMCFP4G FAQs PDF 43.22 KB 06/24/2014
AlarmNet Direct User Guide PDF 2733.04 KB 05/15/2014
iGSMCFP4G Bill Stuffer PDF 157.85 KB 06/17/2014
Ordering Information

Part No. Description
iGSMCFP4G Internet and 4G Commercial Fire Communicator

Product Search

Search by product name