Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

iGSMV4G

iGSMV4G

Description

Honeywell is focused on providing the best alarm communication solutions for the security industry. Alternative communication methods are critical in the marketplace due to VoIP, migration from POTS and global growth of digital networks.

Transmission Protocols
Honeywell's IntelliPath® Series communicators provide seamless, reliable coverage by automatically choosing the best signal in the area (whether 2G, 3G or 4G) and self-adjusting as necessary. The following wireless communication protocols are supported:
HSPA+ (4G )
HSPA (HSDPA & HSUPA) (3G)
EDGE (2G)
GPRS (2G)

This groundbreaking communications solution offers full data reporting and uploading/downloading with most Honeywell control panels. In addition, with onboard zone inputs and optional dialer capture capability, we’re compatible with other manufacturers’ security panels as well. Honeywell communication products and control panels combine to make installations faster and easier.

All signals are delivered to Honeywell’s AlarmNet® Network Control Center, which routes the information to the appropriate central station. The state-of-the-art AlarmNet Network Control Center is fully redundant and monitored 24/7. AlarmNet has the ability to route messages using AlarmNet-i and 800 PLUS services, providing true redundancy and multi-path message delivery.

Features

  • Multi-GSM platform compability
    —2G, 3G and 4G
  • Full Contact ID or ADEMCO® High-Speed Reporting
    Contact ID reporting using ECP mode with compatible Honeywell control panels or combined with optional dialer capture for non-ECP capable control panels.
  • 256-bit AES Encryption
    Advanced encryption standard used for secure communications.
  • Upload/Download
    Available with select Honeywell control panels. Requires Compass version 1.5.8.54a or higher.
  • Integration
    Quick and easy installation of cellular communicator for VISTATM and LYNX controls.
  • Dynamic Signaling with Certain Honeywell Control Panels
    Provides management of control panel dialer and digital cellular communicator. Programmable priority and delays determine signal path.
  • Diagnostic LEDs
    Provide signal strength and status indications.
  • QOS
    Quality of Service diagnostics via AlarmNet supply vital information including when a message was received, battery voltage, input voltage, signal strength and message path.
  • Web-Based Programming
    Allows complete interactive programming from AlarmNet Direct. https://services.alarmnet.com/AlarmnetDirect
  • Intelligent Supervision
    Any message generated serves as a supervision message per optional 24 hour or 30 day intervals. This feature effectively limits required messages to be sent.
  • Remote Services Capability*
    Optional Honeywell Total Connect® Remote Services value-added web-based or SMS system control as well as e-mail notification of system events. Not available with iGSMHS4G.
  • Two-way Voice Transport
    GSM voice channel capable to allow two-way voice session in conjunction with an audio verification system (U.S. and Canada only).
  • Line Security
    Approved for line security applications with 200-second supervision intervals (iGSMHS4G).
    *Service subscription required.

Product Documentation


Title   Size Date
GSM4G FCC Label PDF 225.53 KB 11/05/2012
UL Label PDF 36.94 KB 10/05/2012
Alarm Communications Implementation Guide PDF 471.12 KB 09/16/2011
AlarmNet Assisted Two-Way Voice Diagram PDF 1180.59 KB 09/15/2011
AlarmNet Direct - A Vital Link PDF 963.91 KB 06/20/2013
Commercial Fire Communications - Code Compliant Solutions PDF 157.31 KB 09/15/2011
Expansion & Accessories for Residential & Commercial Control PDF 1235.55 KB 09/16/2011
AVS Datasheet PDF 39.74 KB 09/16/2011
Casil Batteries MSDS Sheet PDF 58.64 KB 09/15/2011
Cellular Communicators Data Sheet PDF 168.13 KB 04/27/2017
Compass Download Data Usage per session PDF 68.39 KB 09/16/2011
GSM Antenna Accessories List PDF 241.58 KB 09/15/2011
GSM(4G) Communicator Data Sheet French PDF 249.30 KB 09/25/2013
US Comm Agency Listings PDF 216.71 KB 05/17/2016
Specs for Cable P N 100-01124 Direct Wire 167 PDF 50.97 KB 05/06/2015
Where to connect Cell-EXT to the GSMV4G or iGSMV4G PDF 181.46 KB 03/22/2017
AlarmNet Direct User Guide PDF 2733.04 KB 05/15/2014
AVS Owners Manual PDF 112.37 KB 06/15/2015
AVS Dealer Sell Sheet PDF 128.18 KB 09/16/2011
AVS End User Sell Sheet PDF 899.28 KB 09/16/2011
Commercial Fire Communications Kit - Canada PDF 149.43 KB 09/19/2013
GSM Dialer Capture Intelligence Device PDF 105.90 KB 09/15/2011
GSMX Sell Sheet PDF 165.50 KB 09/15/2011
Phone Lines Are Vulnerable - GSM Mailer PDF 511.33 KB 07/10/2014
VoIP Letter DOC 34.82 KB 09/16/2011
Ordering Information

Part No. Description
U.S.
GSM-EXT External Antenna Cable (GSMV4G, GSMX4G, GSMVLP4G, GSMVLP5-4G)
iGSMHS4G Line Security Communicator
GSMV4G Digital Cellular Communicator with Two-way Voice Transport Capability
GSMV-AUDIO Two-way Voice Audio Cable (GSMV4G, VISTA®-GSM4G)
GSMV-KT GSMV4G with Audio Cable (GSMV-Audio) for Two-way Voice Applications
GSMVLP4G Internal GSM Module for LYNX Plus with Two-way Voice Transport Capability
3GL Internal GSM Module for LYNX Touch with Two-way Voice Transport Capability
GSMVLP-AUDIO Two-way Voice Audio Cable (GSMVLP)
GSMX4G Digital Cellular Communicator for VISTA Control Panels
GSMX-AUDIO Two-way Voice Audio Cable (GSMX4G)
iGSMV-KT iGSMV4G with Audio Cable (GSMV-Audio) for Two-way Voice Applications
iGSMV4G Internet and GSM Communicator with Two-way Voice Transport Capability
VISTA-GSM4G Plug-in GSM Module for VISTA-21iP
Canada
GSMVCN4G Digital Cellular Communicator with Two-way Voice Transport Capability
GSMVLPCN4G Internal GSM Module for LYNX Plus with Two-way Voice Transport Capability
GSMXCN4G Digital Cellular Communicator for VISTA Control Panels
iGSMVCN4G Internet and GSM Communicator with Two-way Voice Transport Capability
VISTAGSMCN4G Plug-in GSM Module for VISTA-21iP
3GLC Internal GSM Module for LYNX Touch with Two-way Voice Transport Capability

Product Search

Search by product name

 

Accessory Products

7720P