Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

Cellular_Antennas_pr.jpg

Cellular Antennas

Description

Honeywell offers remote antennas designed to increase cellular transmission capability. These durable, low-profile antennas are designed to allow flexible integration with cellular communication devices.

Features

Electrical
CELL-ANT/CELL-ANTRA/CELL-ANTHB

  • Frequency range:
    – 824-896 MHz
    – 1850-1990 MHz
  • Average gain: 1dBi
  • Maximum power: 10W
  • Nominal impedance: 50 ohms
  • Pattern: Omni-directional
  • Termination: SMA Male
  • For indoor use only CELL-ANT3DB
  • Frequency range:
    – 821-896 MHz
    – 1850-1990 MHz
  • Average gain: 3dBi
  • Maximum power: 100W
  • Nominal impedance: 50 ohms
  • Pattern: Omni-directional
  • Termination: N Female
  • Operating temperature: -40°F to 185°F (-40ºC to 85ºC)
  • Fully weatherproof for outdoor application

Product Documentation


Title   Size Date
Cellular Antennas Data Sheet PDF 125.59 KB 07/27/2017
Cellular Antennas Data Sheet - French PDF 137.98 KB 02/15/2016
Cellular Antennas Data Sheet - Portuguese PDF 133.25 KB 02/15/2016
Cellular Antennas Data Sheet - Spanish PDF 132.65 KB 02/15/2016
Ordering Information

Part No. Description
ANTENNA KITS:
CELL3DBKT Includes – ANT3DB, WA7626-CA
CELL3DB25KT Includes – ANT3DB, WA7626-CA, 7626-25HC
CELL3DB50KT Includes – ANT3DB, WA7626-CA, 7626-50HC
ANTENNAS:
CELL-ANT Blade Antenna with 6-foot Cable – Includes CELL-EXT
CELL-ANTHB Hepta-band Blade Antenna – Includes CELL-EXT
CELL-ANT3DB Outdoor Antenna – Includes CELL-EXT
CELL-ANTRA Blade Antenna with 6-foot cable – Includes CELL-EXTRA
CELL-ANTU Indoor/Outdoor Fixed Length Antenna(Compatible with Honeywell LTE radios)
CABLES:
7626-5 5-foot Coax Cable
7626-25HC 25-foot Coax Cable
7626-50HC 50-foot Coax Cable
ACCCESSORIES:
WA7626-CA Coax Cable Adaptor – SMA to N
CELL-EXT Coax Cable Adaptor – U.FL to SMA Cable GSMX, GSMV, VISTA-GSM, LYNX Plus (GSM), LYNX Touch Radios
CELL-EXTRA Coax Cable Adaptor – TS9 Right Angle to SMA – Used with CDMA-X and CDMA-L3 (L3000 Radio)
*CDMA available in USA only.

Product Search

Search by product name