Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

746

Description

Indoor Speaker

  • Easy to mount on wall
  • 15 watts continuous
    20 watts peak
  • Double polyurethane coated voice coil - prevents corrosion
  • Mounting hardware included
  • Heavy duty magnet

Features

The ASC Edge

15 watts continuous, 20 watts peak

Double polyurethane coated voice coil...prevents corrosion

Product Documentation


Title   Size Date
Feature Matrix PDF 31.12 KB 09/16/2011
Sirens Speakers PDF 59.96 KB 09/16/2011
Sirens, Speakers, Bells and Strobes Chart PDF 327.70 KB 11/08/2013
Ordering Information

Part No. Description
746 Wall mount indoor siren
746F Flush mount indoor siren

Product Search

Search by product name

 

Support Materials

746 / 747 Dimensions