Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

pr_SiX-Two-Way-Wireless-Keypad_hsc.jpg

LKP500-EN
Lyric Keypad English

Description

Optimized for the Honeywell Lyric Controller and Lyric Gateway, the Lyric Keypad enables easy, on-premises security system control for the ultimate convenience and flexibility. Sleek and stylish, it blends with any décor and can be mounted on the wall or placed on tabletops, nightstands or virtually anywhere in the home.

Easier to Install
The small size makes the Lyric Keypad ideal for mounting in tight, hard-to-fit spaces. Installation is simple with the wall mount or optional desk mount kit.

Easier to Sell
Your customers can quickly arm and disarm their systems from any location within the home—a great option that adds value to any sale.
Users can conveniently listen to system status and see updates at a glance.

Features

SIZE AND WEIGHT
Height: 4.65-inches (118-mm)
Width: 3.70-inches (94-mm)
Depth: 0.95-inches (25-mm)
Weight: 0.55-pounds (0.26-kilograms)

DISPLAY

  • Two-line Liquid Crystal Display
  • Up to 16 characters on each line

EXTERNAL BUTTONS AND I/O CONNECTORS
Buttons

  • Security
  • Emergency response

Input and Output
    Speaker

Connectors and Modules
  • Backup battery module

WIRELESS AND CELLULAR
Antennas

SOUNDS AND VOICE
Sounds
Chime alerts users to sensor status
(example: a door opens or closes)
Voice Announcement
Announces system status in
English (example: armed away)

EMERGENCY RESPONSE AND ALERTS
Dedicated emergency respnse button for users to request assistance from authorities
Emergency Response Types

  • Fire
  • Police
  • Medical

Emergency Alerts*
A loud alarm or sound for:

  • Break-ins, when system is armed
  • Potentially unsafe levels of smoke or carbon monoxide

SETUP AND PROGRAMMING
Remote Programming:
Support for 100% programming and testing using AlarmNet 360™ from a smartphone, tablet or web browser
Support for scheduling and delivering software or firmware updates to Lyric keypads over-the-air Support for remote diagnostics and troubleshooting
Local Programming:
Support for enrolling keypads into the syste

Product Documentation


Title   Size Date
Lyric Keypad Data Sheet PDF 93.11 KB 11/04/2016
Lyric Keypad Data Sheet - French PDF 697.64 KB 02/27/2017
SiX Two-Way Wireless Technology Data Sheet PDF 300.40 KB 12/01/2017
SiX Two-Way Wireless Technology Data Sheet - French PDF 670.15 KB 02/27/2017
Ordering Information

Part No. Description
LKP500-EN Lyric Keypad
LKP500-ENC Lyric Keypad (Canada)
LKP500-DK Lyric Keypad Desk Stand
LKP500-24B Backup Battery for Lyric Keypad (24-hour)

Product Search

Search by product name