Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

pr_SiXSMOKE_hsc.jpg

SiXSMOKE
SiX Two-Way Wireless Smoke Detector

Description

Designed for systems that support Honeywell SiX Two-Way Wireless Technology, these devices deliver significant advantages—including faster installation, easier troubleshooting, remote diagnostics and increased RMR. The suite of next-generation devices include motion, smoke and glassbreak detectors, a door/window sensor, two-way wireless key and siren.

Features

EASIER TO INSTALL

  • SiX sensors feature a battery pull-tab, auto-enrollment and no-touch adjust to speed installation and eliminate errors.
  • Devices can be configured remotely as needed, reducing the need to schedule on-site visits.

EASIER TO MAINTAIN

  • The System Health Check feature lets you monitor device signal strength, sensor settings, temperature and battery life anytime, anywhere via AlarmNet 360, letting you quickly and proactively troubleshoot.

SECURE ENCRYPTION

  • SiX Two-Way Wireless Technology employs true, 128-bit AES encryption for a high level of security.

FEWER TRUCK ROLLS

  • Reduce truck rolls with user-replaceable batteries and the ability to remotely adjust sensor parameters and download software updates.

LYRIC LOCK

  • When enabled, SiX devices are locked into the Lyric panel and must be un-paired by the installing dealer to be used again – helping prevent account takeovers and conversions from competitors.

ONE GO ALL GO

  • SiXSMOKE and the Lyric panel combine to offer "One-Go-All-Go" mode. With this mode enabled, if one SiXSMOKE detects smoke or heat and begins to sound, all SiXSMOKES in the system produce sound Temporal 3

Mounting Hardware - Included
Transmission Range - 300 ft (92 meters) plus*
LED Indicators - Yes
Detection Pattern - 360 degree
Temperature Sensing Capable - Yes
Frequency - 2.4 GHz
Encryption - 128-bit AES
Power Requirements - 3 volt CR123 battery (Qty 2)
Tamper Protected - Yes
Operating Temperature - 32°F – 95°F/0°C – 35°C Relative Humidity - 5-95%, non-condensing
Dimensions - 5.3" diameter x 1.6" depth/
135mm diameter x 42mm depth
Approval Listings - FCC/IC, ETL Listed to UL 268 and UL 521, cETL Listed to ULC-S530 and ULC-S531
Authorized Countries - US/Canada/Latin America **

Product Documentation


Title   Size Date
SiX Two-Way Wireless Technology Data Sheet PDF 748.96 KB 09/21/2016
SiX Two-Way Wireless Technology Data Sheet - French PDF 670.15 KB 02/27/2017
Ordering Information

Part No. Description
SiXCT Door/Window Sensor
SiXPIR Motion Detector
SiXSMOKE Smoke Detector (US, Latin America)
SiXSMOKE-CN Smoke Detector (Canada)
SiXGB Glassbreak Detector
SiXFOB Two-Way Wireless Key
SiXSIREN Siren

Product Search

Search by product name