ADEMCO

Increase the functionality of your security system with Honeywell's full line of expansion devices and accessories.

4208EX - Eight Zone V-Plex Expander

ECP-ISO - ECP Isolator

333PRM - Polarity Reversal Module

4101SN - Addressable relay module

4190SN - Two zone expander

4204 - Intelligent relay board

4204CF - Supervised notification appliance module

4208SN - Serialized Eight Zone Remote Point Module

4208SNF - Universal Class A & Class B expander module

4208U - Universal Eight Zone Remote Point Module

4209U - V-Plex™ group zoning module

4219 - Wired zone expander

4229 - Wired zone expander / relay board

4297 - Extender module

VSI - V-Plex Short Isolator

Product Search