Accessories

Increase the functionality of your security system with Honeywell's full line of expansion devices and accessories.

AVS - Audio Verification System

1361X10 - X-10 Plug-In Transformer

1451-24 - Transformer

4100SM - Serial interface module

4193SN - SIM Serial interface module

4286 - VISTA interactive phone module

4293SN - Adapter

4500 - Thermostat module

5140MPS-1 - Manual pull station

5140MPS-2 - Manual pull station

6220 Series Printer - Dot Matrix Printer

659EN - Line fault monitor

AD12612 - 6 or 12 VDC

AD25624 - 12 or 24 VDC

FSA-8 - Fire system annunciator

FSA-24 - Fire system annunciator

LYNX AVM - Two way voice technology

UVS - Universal Voice System

VA8200 - Panel linking module

VA8201 - Alpha paging module

Vista Gateway Module (VGM) -

VISTA-ULKT - UL Commercial security upgrade kit

VistaView-100 - CCTV switcher module

XF30 - Transformer

Product Search