Vista Gateway Module (VGM)

 Ordering Information  Product Literature

The VISTA Gateway Module (VGM) provides an interface between ADEMCO’s VISTA fire/burglary alarm system and ADEMCO’s PassPoint Access Control System.

Cross-functional user requirements such as card swipe to arm/disarm now become a simple reality. VGM by itself provides a Dialer for your PassPoint system to send Contact ID information to a central station.

 
Features

  • 8- bit microprocessor.
  • EEPROM based configuration storage.
  • Echelon Network interface implemented with an Echelon transceiver.
  • An ADEMCO Expanded Console Protocol (ECP) port consisting of a four wire interconnect: power, ground, data transmit, and data receive.
  • An ADEMCO Contact ID Dialer interface uses the ADEMCO Contact ID report format to communicate with a central station.
  • VGM allows existing central station automation equipment to accept and recognize access control related events and differentiate them from burglar and fire alarm activities.
  • VGM accepts power from both VISTA panels and PassPoint systems so that in the event of a power loss on either system, the other can operate the VGM unit.
Applications

Once the appropriate configuration information has been transferred from the PassPoint’s Main Logic Board (MLB) to the VGM, the VGM passes the messages as indicated by the configuration from the MLB to the VISTA and from the VISTA to the MLB. It keeps a copy of its configuration in a small on board serial EEPROM.

Installation

The VGM obtains its power from the LOCAL power output connection of its associated Access Control System Power Supply (ACS PS) when mounted in a cabinet with a dedicated ACS PS. When mounted in a cabinet along with an MLB or the PassPoint Door Control Module (DCM), it obtains its power from the ACS PS REMOTE power output. The VGM requires 10.5-14V DC @ 100mA. The VGM can also connect to a VISTA keypad power source.


Ordering Information   Back to Top

Part No.  Description 

PTVGM Vista Gateway Module


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search