Honeywell’s VistaView-100 module is a CCTV switcher that
accepts four video inputs, switching them to two video outputs. The video inputs
are compatible with any standard 75 Ohm, line-locked, black and white or color
video cameras. The video outputs are compatible with any standard 75 Ohm video
monitor or recorder.
The VistaView-100 also provides a Form-C trigger relay output and an open collector video loss output. The trigger relay
output may be used to start and stop recording or to change from time-lapse to
real-time recording. The video loss output indicates when video signals are no
longer present on one or more video inputs.
Features:
Four video inputs compatible with 75 ohm black and white or
color cameras
Two video outputs compatible with 75 ohm video monitors or
recorders
Form C Trigger relay output
Open Collector video loss output signal
Programs like ADEMCO 4204 Relay Module
Can be used as a standalone switcher when 12VDC is supplied
BNC connectors provided for video input and output connections