|
|
LYNXR-2 |
 |
 |
|
|
 |
 |
 |

With its uncompromising technology, reliability and self-contained
architecture, Honeywell’s LYNXR-2 is as easy
to install as it is to use. LYNXR-2 is a combination control panel,
keypad, siren, dialer, two-way voice system and speakerphone
in one. It offers full Contact ID information to your
central station via TELCO, Internet and GSM communications
using the GSML, 7847i-L, 7847i, 7845GSMR or 7845i-GSM.
Installing a GSM radio or Internet communicator is now even
easier with the GSML and 7847i-L models. They simply install
inside the same plastic case as the LYNXR-2 with no additional
enclosures to mount. These new communications options
give you the flexibility you need to address the emergence of
VoIP, POTS migration and the growth of digital radio networks.
The all-in-one integrated design combines the installation
flexibility for every job with the proven reliability of Honeywell’s
technology. The convenient voice prompt programming
feature walks you through the installation process—helping
reduce installation costs. The voice annunciation of status
and alarms reduces the amount of end-user training.
LYNXR-2 supports all Honeywell 5800 Series wireless
devices, including the 5828 and 5828V wireless keypads. FEATURES
Dealer
- Supports GSML, 7847i-L, 7847i,
7845GSMR and 7845i-GSM
- Supports Total Connect remote
services
- 24 wireless zones and four
wireless keys
- Voice prompt programming mode
- Lack of usage notification
- Real time clock
- Full 16-button keypad with
easy-to-read LCD display
and status LEDs
- Built-in two-way voice system
- Wall or optional desk-top mounting
- 85 dB internal sounder
with voice siren
- Internal speaker and microphone
- Supports up to eight X-10® devices
- Eight user codes
- 84 event log
- Fully downloadable
- Rechargeable battery backup
- Scheduling
End-user
- “Follow Me” alarm and
reminder announcements
- Voice prompted clock setting
- Full voice response
- Family message center that records
and plays back voice messages
- Speakerphone operation
- Remote phone control
- Bidirectional remote provides
system status feedback
- Wireless, programmable remotes
offer single-button system control
- Activates lights, appliances,
garage doors and numerous other
applications with the touch of a
button or at specified times
- Quick exit feature enables users
to leave the house for a brief time
without disarming the system
- Chime by zone feature sounds
chime and speaks location in
plain English
- Paging capability for openings,
closings, alarm and trouble
messages; parents can use this
feature to verify that their children
have arrived home safely
- Single button operation
|
| Ordering Information |
Back to Top |

|
| Part Number |
Description |
|
| LYNXR-2 |
Wireless Self-Contained Security Control |
| LYNXRPK-2 |
Wireless Self-Contained Security System (Includes two 5816 Transmitters and one 5890PI PIR |
| GSML |
Internal GSM Radio |
| 7847i-L |
Internal Internet Communicator |
| 7847i |
External Internet Communicator |
| 7845GSMR |
External GSM Radio |
| 7845i-GSM |
External Combined GSM Radio and Communicator |
| LYNXCHKIT-SHA |
24 Hr. Battery with 7845GSMR Installations |
|
|
|
|
|
 |
|
|