LYNXDM-GSM

 Ordering Information  Product Literature

Honeywell is focused on providing the future of alarm communication solutions for the security industry. Alternative communications methods are critical in the marketplace due to VoIP, migration from POTS and growth of digital radio networks.

Honeywell’s LYNXDM-GSM is an easy-to-install option for the LYNXR-I self-contained security system that provides an integrated GSM radio in a tabletop or wall mount configuration. The LYNXDM-GSM includes a GSM (Global System for Mobile) digital cellular communicator that delivers secure, reliable and complementary digital communications via the GSM network. This ground-breaking communications solution offers full alarm data reporting and uploading/downloading when used with LYNXR-I. Power and up to 24-hours of standby battery backup for the LYNXDM-GSM, is provided by the LYNXR-I.

The LYNXDM-GSM is a perfect solution for customers that require alternative communications to traditional telephone lines in their homes or businesses and want to take advantage of the quick installation and powerful end-user features of the LYNXR-I.

All signals are delivered to Honeywell’s AlarmNet Network Control Center which routes the information to the appropriate central station. The state of the art AlarmNet Network Control Center is fully redundant and monitored 24/7. AlarmNet has the ability to route messages using the AlarmNet-i and 800 Plus services, providing true redundancy and multi-path message delivery.

Dealer

  • Quick connection to compatible LYNXR-I control panels
  • Simple programming using a 7720P programming tool
  • Reports Fire, burglary and status messages via wireless network
  • Allows uploading and downloading of LYNXR-I control panel data via the wireless network
  • Provides two-way communication with LYNXR-I using ECP messaging
  • No additional power supply needed —LYNXR-I provides power and stand-by battery back up

Radio Features

  • Full Contact ID or ADEMCO High-Speed Reporting format
  • 256-bit AES Encryption–Advanced encryption standard used for secure communications
  • Dual-Path Technology–Uses GPRS (General Packet Radio Service) as primary digital cellular path and automatically switches to SMS (Short Message Service) if GPRS is unavailable
  • Upload/Download–Requires Compass version 1.5.8.54a or higher
  • Dynamic Signaling—Provides management of control panel dialer and digital cellular communicator
  • Diagnostic LEDs–Provide signal strength and status indications
  • QOS–Quality of Service diagnostics via AlarmNet supply vital information including when message was received, battery voltage, input voltage, signal strength and message path
  • Web-Based Programming–Allows complete interactive programming from AlarmNet Direct: https://services.alarmnet.com/Alarm netDirect.
  • Intelligent Supervision–Use of any message generated as supervision message per optional 24-hour or 30-day intervals. This feature effectively limits required messages to be sent.


Ordering Information   Back to Top

Part No.  Description 

LYNXDM-GSM Desk/Wall Mount for LYNXR-I with Built-In GSM
WALYNXRCHBSH 24 Hr. Battery for LYNX-I with GSM Radio


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search