|
|
VistaKey |
 |
 |
|
|
 |
 |
 |

Now with 26-bit support! Honeywell's VistaKey Single Door Access Control system is
incredibly easy to install and configure. Designed to provide low-cost access
control expansion for the popular VISTA-32FB, 128BP, 128FBP, 250BP or 250FBP
Integration Ready Control Panels, the state-of-the-art module maximizes security
investments by integrating access control, intrusion detection and fire
detection into one system. Installation costs are reduced by eliminating the
need to install additional wiring, panels and software.
VistaKey communicates with the control panel on a standard
two-wire V-Plex polling loop. Access validation time is minimized through
Honeywell’s patented Global Polling feature and special V-Plex protocol.
Installation time is reduced through automatic enrollment and quick-start test
functions. All programming can be accomplished locally by a keypad or remotely
using Honeywell’s Compass Downloader software. Specific system events can be
reported to the central station via Honeywell’s Contact ID. Features
-
Supports 250 to 500 card holders and eight access
groups
-
A maximum of four to 15 doors*
-
Wires on standard V-Plex polling loop
-
Supports 26-bit standard HID® format -
(H10301)
-
Three input zones, supervised or unsupervised, can be used for
door status monitoring
-
Request-to-exit monitoring and cabinet monitoring
(tamper)
-
One open collector output trigger (sink 12mA @ 12VDC)
-
512 to 1,000* access control events recorded in VISTA event
log
-
Programmable locally from keypad or remotely from Compass
Downloader
-
UL listings: UL294, UL, CUL
*Panel dependent
HID is a trademark or registered trademark of HID Global
Corporation.
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| VISTAKEY |
V-Plex Single-Door Access Control
Module with Plastic Enclosure |
| VISTAKEY-SK |
Starter Kit: includes 1-VistaKey, 1-Cabinet (UL listed), 1-Transformer, 1-OP30-FWM Proximity Card
Reader, 1-PTPROX25 Proxcards (25), 1-SA12040 Power Supply Board,
1-VistaKey Two-Card Mounting Plate |
| VISTAKEY-EXPK |
Expansion Kit: includes 1-VistaKey Module and 1-OP30-FWM Proximity Reader |
| VISTAKEYPAC |
Includes 1-VistaKey, 1-Cabinet (UL listed), 1-Transformer, 1-SA12040 Power Supply Board (not available in Canada) |
|
|
|
|
|
 |
|
|