5110XM

 Ordering Information  Product Literature

The 5110XM is a UL Listed, microprocessor based fire alarm control/communicator that supports five hardwired zones. It may be used as a slave Digital Alarm Communicator Transmitter (DACT) providing central or remote station service for a central or remote station listed Fire Alarm Control Panel (FACP). It may also be used as a standalone non-coded local, central station or remote station control.

The model 5110XM is fully supervised and supports one two-wire smoke detection circuit and four-wire smoke detectors on all five circuits. Its powerful microprocessor continuously monitors and reports system status of AC, standby battery, zone inputs and telephone line connections. In the event of a fault condition a local audible sound is activated as well as reporting directly to the central station.

FEATURES

  • Five supervised style B zones
  • One master code
  • Five user codes
  • Seven built-in LED indicators
  • One notification appliance circuit
  • Temporal code compliant
  • Supervised digital dialer
  • Optional panel door mounted silence/ reset switch when AHJ approved
  • Supports two-wire compatible smoke detector
  • Supports up to four keypads
  • Backup digital dialer built in
  • Auxiliary form “C” relay
  • Built-in warning buzzer
  • Programmable via 6139R alpha keypad or downloader
  • Supports major communication formats
  • UL864 Listed
  • NFPA 72 compliant
  • MEA Approved
  • Upload/download capable

APPLICATIONS
The 5110XM Fire Alarm Communicator (DACT - Digital Alarm Communicator Transmitter) is well suited for a variety of applications as a standalone fire control or slave DACT. A diverse line of Honeywell alarm notification appliances as well as initiating devices support this powerful control panel. Some of the applications supported are monitoring of sprinkler supervisory or waterflow switches in factory or warehouse environments, fast food chains, department stores, retail stores, library and museums as well as professional and office buildings.

INSTALLATION
The 5110XM Fire Alarm Communicator (DACT) has been designed to mount both quickly and easily. It meets all applicable requirements for UL Commercial Fire installations. Remotely program and troubleshoot this panel via Honeywell's Windows™ based Compass Downloader.


Ordering Information   Back to Top

Part No.  Description 

5110XM Fire Alarm Communicator and DACT
5110XM-PAK1 Consists of: 5110XM and 6139R - red alpha keypad


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search