|
|
VISTA-250FBP / V250FBP-24 |
 |
 |
|
|
 |
 |
 |
Designed to integrate seamlessly with CCTV, access control
and Honeywell’s full range of fire and burglary components,
the new VISTA-250FBP provides the ultimate protection of life
and property. The UL Listed commercial fire and burglary
control panel supports up to eight partitions and up to
250 zones/points using hardwired, wireless and V-Plex®
addressable technologies. A diverse line of Honeywell
initiating devices, notification circuits, communication devices,
keypads, RF receivers and relays are also supported.
The VISTA-250FBP has been designed to mount quickly
and easily in an attack resistant cabinet, and is available
in 12V and 24V models.
Features
- Comes standard with eight hardwired zones, expandable to 242 V-Plex
addressable points/zones or 250 wireless points/zones
- Can control eight separate areas independently (eight partitions)
- Supports commercial wireless fire and burglary devices
- Stores up to 1,000 events
- Supports V-Plex addressable VistaKey access control (up to 15 doors)
- Accommodates 150 user codes and up to 500 access card holders using
VistaKey
- Two on-board notification (bell) circuits delivering 2.3A @ 12V or 3.4A @
24V
- Automatic smoke detector sensitivity maintenance testing
- Four-wire smoke reset using onboard J2 output trigger
- Supports Dynamic Signaling for AlarmNet communicators used in conjunction
with the phone line
- Supports remote control via AlarmNet Total Connect Services*
- Supports Internet Alarm Reporting*
- Notification Appliance Circuits (two):
– Programmable –
Individually silenceable
- Programmable on-board auxiliary relay
- False alarm reduction features:
– Exit error logic – Exit delay
reset – Cross zoning – Call waiting defeat – Recent close report
- Hardwired zones:
– Provides eight style B hardwired zones –
Supports N.O. or N.C. sensors – Individually assignable to any partition
– Up to 32 two-wire smoke detectors each on zones one and two (64 total)
– Up to 50 two-wire glassbreak detectors on zone eight – EOLR
supervised for Fire and UL burglary installations
- Listed to UL864 9th Edition • Upload/download via Ethernet*
- Carbon Monoxide (CO) zone support
*When used with AlarmNet devices. |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| V250FBP-9 |
Commercial Fire and Partitioned Burglary Alarm Control Panel 12V Model |
| V250FBP-9 |
Commercial Fire and Partitioned Burglary Alarm Control Panel 24V Model |
|
 | A Winning Combination - WIN-PAK SE with VISTA Integration View as PDF  |
 |
|
|
|
|
 |
|
|