|
|
VISTA-128FBP |
 |
 |
|
|
 |
 |
 |
Commercial Fire and Partitioned Burglary Alarm Control Panel
Designed to integrate seamlessly with CCTV, access control, and ADEMCO’s
full range of fire and burglary components, the NEW VISTA-128FBP provides the ultimate protection
of life and property. The UL listed Commercial Fire and Burglary Control Platform controls up
to eight partitions, and supports up to 128 zones/points using hardwired, wireless and V-Plex
addressable technologies. A diverse line of ADEMCO initiating devices, notification circuits,
digital dialers, keypads, RF receivers and relays are supported by extremely powerful control platform.
The VISTA-128FBP has been designed to mount quickly and easily in an attack resistant cabinet,
and is available in 12V and 24V models. A revolutionary new feature called Panel Linking allows
multiple partitions, panels - even buildings to be armed, disarmed and have status checked from one location. FEATURES
-
Eight hardwired zones standard, expandable to 120 V-Plex
addressable points/zones or 128 wireless points/zones
-
Can control eight separate areas independently (8
partitions)
-
Supports Panel-Linking allows up to 8 systems or buildings to
be controlled from one central location (using VA8200)
-
Supports commercial UL wireless fire and burg
-
Stores up to 512 events and can accommodate 150 user
codes
-
Supports addressable V-Plex access control points using
VistaKey (1 to 8 doors)
-
Supports up to 16 doors of access control using Vista Gateway
Module (VGM)*
-
Supports CCTV applications with the new VistaView-100 CCTV
Switcher Module
-
Identifies the point or zone of a fire or alarm, using the
new FSA-8/FSA-24 Fire System Annunciator
-
Programmable to meet SIA false alarm prevention
specifications. To meet UL approval forANSI/SIA CP-01-2000 order part number
VISTA-128SIA
-
Two on-board notification (bell) circuits delivering 2.3 amp
@ 12V or 3.4 amp @ 24V
-
Automatic smoke detector sensitivity maintenance testing
-
4-wire smoke reset using onboard J2 output trigger
-
Supports Dynamic
Signaling for LRR
-
Supports Remote Control-via the internet**
-
Supports Internet Alarm Reporting**
-
Supports the new Graphical User Interface Consoles
-
Supports up to 250 access card holders using
VistaKey
-
Supports AlphaNumeric pager up to 8 different numbers using
the VA8201
* Connects to Northern Computers Passpoint Access Control
Systems. Maximum 32 doors.
** When used with AlarmNet-i
ADDITIONAL FEATURES
-
Notification Appliance Circuits (two):
- Programmable
- Temporal code compliant
- Individually silenceable
-
Programmable on-board auxiliary relay
-
SIA false alarm reduction features:
- Exit error logic
- Exit delay reset
- Cross zoning
- Call waiting defeat
- Recent close report
-
Supports commercial hardwired, addressable
V-Plex polling loop and wireless zones
-
Hardwired zones
- Provides eight style B hardwired zones
- EOLR supervised for Fire and UL burglary installations
- Supports N.O or N.C. sensors
- Individually assignable to any eight partition
- Up to 32 two-wire smoke detectors each on zone one and two (64
total)
- Up to
50 two-wire glassbreak detectors on zone eight
-
Patented addressable V-Plex polling loop technology
- Supports 120 two-wire zones points
- Global polling technology for faster processing
- Increased current draw capacity (128mA)
- Supervised by panel
- Individually assignable to partitions, notification circuit (bell)
output or aux relay
- 4,000 ft capability without the use of shielded cable
- Extender/Isolation bus module
- Two-wire smoke detector zone/group expansion module adds two or
four zones
- Eight zone - Class A and B extender module
- Eight zone - Class B extender module
- One zone supervised contact monitor module
-
UL Listed wireless expansion
- Supports up to 128 wireless zones/points using 5881ENHC receiver
- Supervised by control for check-in signals
- Tamper protection for transmitters
- Individually assignable up to eight partitions
- Supports UL864/NFPA approved wireless smoke detectors
-
Access Control integration
- Full integration with PassPoint Access Control System
Complete Gateway interface of VISTA and access functions
-
Up to 8 doors using VistaKey V-Plex Access
Control
-
Event reporting
-
Local printer of access or VISTA related
event
-
Scheduled uploading of events to central
station
-
Stored events for one call retrieval
-
Communication
- Phone mapping by zone response type
- Supports VIP interactive phone voice module
- Panel operation during download
- Uploading equipment list to central station
- Communication to PassPoint via Vista Gateway Module
-
CCTV integration
-
Supports VistaView-100 ECP based CCTV switchers
APPLICATIONS
The VISTA-128FBP control is well suited for a variety
of applications as an integrated fire and burglary control. A diverse
line of ADEMCO initiating devices supports this extremely powerful
control. Some of the applications supported are: medical and
professional buildings, churches or synagogues, office buildings,
schools, strip malls, larger residences and factory or warehouse
environments.
Installation
The VISTA-128FBP alarm system has been designed to
mount both quickly and easily. It meets all applicable requirements
for UL commercial fire and burglary installations. |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| VISTA-128FBP |
Commercial Fire and Partitioned Burglary Alarm Platform 12V Model |
| V128FBP-24 |
Commercial Fire and Partitioned Burglary Alarm Platform 24V Model |
|
 | A Winning Combination - WIN-PAK SE with VISTA Integration View as PDF  |
 |
|
|
|
|
 |
|
|