|
|
VISTA-100/100-24 |
 |
 |
|
|
 |
 |
 |

ADEMCO’s VISTA-100 Commercial Fire and Burglary Alarm Platform
interfaces with access control, providing the ultimate protection of life and
property. The VISTA-100 features keypad programmable function testing for V-Plex
(addressable) commercial photoelectric detectors. The alarm control offers eight
partitions and supports up to 87 zones/points using hardwired, compatible
wireless devices and V-Plex (addressable) technologies. It also supports
initiating and notification circuits, digital dialers, keypads, RF receivers,
relays and scheduling capabilities. Defined operations can be automated by
pressing a single button to enable user defined macros. The VISTA-100 is
available in 12V and 24V models. Key Features
- Eight zones standard expandable to 87 zones/points
- Eight partitions
- 150 user codes, 224 event log capacity
- Two on-board notification (bell) circuits delivering 2.3A at 12V or 3.4A
at 24V (optional)
- Supports in excess of 1,000 two-wire smoke detectors
- Seven authority levels
- Temporal code compliant
- Supports UL268 Listed commercial wireless smoke detectors
- Supervised dialer circuit
- Event logging storage, printing and retrieval
- Automatic scheduling features
- Easily programmed and maintained through Compass WindowsTM based software
- Programmable auxiliary Form C relay
- Hardwired, wireless and V-Plex (addressable) technology
- Uses existing wiring for retrofit applications
Additional Features
- Notification Appliance Circuits (Two)
- Programmable - Temporal code
compliant - Individually silenceable
- Programmable on-board auxiliary relay
- SIA false alarm reduction features:
- Exit error logic - Exit delay
reset - Cross zoning - Call waiting defeat - Recent close report
- Supports hardwired, V-Plex (addressable) polling loop and wireless zones
- Hardwired zones
- Provides eight style B hardwired zones - EOLR
supervised for Fire and UL burglary installations - Supports N.O. or N.C.
sensors - Individually assignable to one or all eight partitions - Up to
16 two-wire smoke detectors on zones one and two (32 total) - Four-wire
smoke or heat detectors on zones one to eight - Up to 50 two-wire glass
break detectors on zone eight
- Patented V-Plex (addressable) polling loop technology
- Supports up to
120 two-wire multiplex zones/points - Can use existing wiring - Global
polling technology for faster processing - Increased current draw capacity
(128mA) - Individually assignable to partitions, notification circuit
(bell) output or aux relay - 4,000 ft capability without the use of
shielded cable - Extender/Isolation bus module - Two-wire smoke detector
zone/group expansion module adds two or four zones - Eight zone - Class A
and B extender module - Eight zone - Class B extender module - One zone
supervised contact monitor module
- UL Listed wireless smoke detector expansion
- Supports up to 87
wireless zones using 5881 receiver - Supervised by control for check-in
signals - Tamper protection for transmitters - Individually assignable
up to eight partitions - Supports UL864/NFPA listed/complaint wireless
smoke detectors
- Scheduled uploading of events to central station
Applications
The VISTA-100 control is well suited for a variety of
applications as an integrated fire and burglary control. A diverse line of
ADEMCO initiating and control devices supports this extremely powerful control.
Some of the applications supported are: medical and professional buildings,
supermarkets, churches or synagogues, office buildings, schools, universities,
strip malls, and factory or warehouse environments.
Installation
The VISTA-100 alarm system has been designed to mount both
quickly and easily in an attack resistant cabinet. It meets all applicable
requirements for UL commercial Fire and Burglary installations and is NFPA72
compliant. |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| VISTA-100 |
Commercial Fire and Partitioned Burglary Alarm Control |
| VISTA-100-24 |
Commercial Fire and Partitioned Burglary Alarm Control 24V Model |
|
|
|
|
|
 |
|
|