
Apex 6100-WT . . . where the art and science of security technology become one.
Welcome home to the
simple elegance of Destiny, Apex's premier line of home management security systems. The
Apex 6100-WT incorporates the classic tradition of quality craftsmanship and the
innovation of leading edge technology -- making it a product you'll confidently choose time and time
again. Designed to be fully compatible with ADEMCO's 5800 Wireless
SeriesDestiny 6100-WT
boasts a spectrum of advanced voice communication and home automation
functions that supports standard Westec E.O.L. configurations.
Engineered to respond to user inquiry, Destiny 6100-WT offers
unsurpassed excellence in home security. This progressive system, noted for its
unprecedented ease of use, makes its mark as the industry's most flexible integrated
controller. Installations are quick and easy. Keypad, telephone and computer programming
capabilities reflect the system-wide simplicity of Destiny 6100-WT's superior
design. Apex has responded to dealer's requests for enhancements
to the Destiny 6100-WT control panel.
-
X-10 flash
-
Sunrise/Sunset based on/off commands
-
New advanced
trigger output options
-
50 Hz X-10
support
-
TS-16
temperature sensors over/under temperature activations
-
RS-232
release three compatibility
Offer the system of the millennium today --
provide your customer's with the comfort and convenience that is only Destiny
6100-WT. System Components
DESTINY 6100 - 16 zone Control/Communicator
Home Management Security System. Includes control panel and transformer.
RK36 - LED keypad, surface mount, features
4 status LEDs plus integrated speaker for zone annunciation.
RKLCD - LCD keypad, surface mount,
features 2 line by 16 character display. Contains same features as RK36.
WL500-M - 16 zone wireless receiver.
WL500-H - 80 zone wireless receiver.
TS16 - Temperature Sensor.
HWB416 - 16 zone hardwired expansion
board.
EXP8 - 8-relay home control expansion
board.
TWM25K - 3-conductor shielded condenser
electric microphone (for use with 2-way voice feature).
TWM25B - Microphone with beige wall
plate.
TWM25W - Microphone with white wall
plate.
|