VISTA-20PUL

 Ordering Information  Product Literature

VISTA-20PULHoneywell’s high capacity, feature-rich VISTA-20PUL is a UL Listed, economical control/communicator that supports up to48 zones of protection using basic hardwired, wired expansion, and/or wireless zones. The VISTA-20PUL also includes Ethernet uploading and downloading capability for Internet and Intranet use via Honeywell’s 7845i or 7845i-ENTcommunications products. The panel’s installation advantages,appealing end-user benefits and robust system capacity make the value-priced VISTA-20PUL an ideal choice for light commercial applications.

  • Ethernet uploading and downloading capability for Internet and Intranet use via 7845i or 7845i-ENT
  • Supports four graphic touchscreen keypads
  • Wireless keys can be programmed without using zones
  • Eight on-board hardwired zones standard (15 when Zone Doublingfeature is used)
    – 40 hardwired expansion zones
    – 40 wireless expansion zones
  • Two low current on-board trigger outputs
  • 100 Event Log viewable at system keypads with time/date stamp
  • 48 system user codes assignable to either partition
  • Expandable to 48 total zones when used with hardwired and/or wirelessexpansion modules
  • Two independent partitions plus a common partition
  • – Global Arming from any system keypad
    – Goto function to view or operate one partition from the other
    – Separate partition account numbers
  • 16 output devices
    – Relays (Model 4204 RelayModules, or 4229 ExpansionModule), and/or
    – X-10®devices (when used with a 4300 Transformer)
  • Four installer configurable zone types allows the installer to create custom zone types by assigning all zone attributes
  • Supports four-wire, and up to 16 two-wire smokes
    – Works with Sentrol CleanMe™maintenance signal
  • Multiple actions on output devicesdepending on system “state”
    – Turns lights off when system arms
    – Turns the same light on when system disarms
    – Flashes same lights when system is in alarm condition
  • Built-in phone line cut monitor with programmable delay and annunciation options
    – Display on system keypads
    – Trigger local sounders
    – Trigger system bell

Security Dealer Features

  • Automatic System Load Shed
    – During extended AC power fail, the system battery will be disconnected to prevent irreversible battery failure. Reduces service calls to replace batteries
  • Dynamic Signaling
    – Reduces redundant reporting tothe central station when multiple reporting methods are used; i.e.digital dialer and AlarmNet radio

The VISTA-20PUL complies to the following listings
(listed at UL as VISTA 20P & UL-KT):

US Standards: UL LISTINGS

UL 985 - Household Fire Warning System Units

UL 1023 - Household Burglar-Alarm System Units

UL 609 - Local Burglar Alarm Units and Systems

UL 365 - Police Station Connected Burglar Alarm Units and Systems

UL 1610 - Central Station burglar Alarm Units

UL 1635 - Digital Alarm Communicator System Units

Canadian Standards: CUL LISTINGS

CAN/ULC-S303-M91-STANDARD for Local Burglar Alarm Units and Systems.

ULC Subject C1023-Standard for Household Burglar Alarm System Units.

CAN/ULC-S545-M89-Standard for Residential Fire Warning System Control Units.

CAN/ULC-S304-M88-Standard for Central and Monitoring Station Burglar Alarm Units.

Canadian Electrical Code, Part I.


Ordering Information   Back to Top

Part No. Description

VISTA-20PUL Control Panel


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search