|
|
VISTA-21iP |
 |
 |
|
|
 |
 |
 |
Honeywell’s high capacity, feature-rich VISTA-21iP lets you
deliver more value to your customers on each and every
sale. The VISTA-21iP provides up to 48 zones of protection,
an on-board IP connection, graphic keypad support and
dual partitions. The VISTA-21iP gives you the ability to send
alarm signals and upload/download via an Internet Protocol
(IP), improving the speed at which information can be delivered
to and from the control panel. When used with an optional
AlarmNet GSM that snaps right on the board, the VISTA-21iP
can be installed in premises without TELCO lines – guaranteeing
communication independent of any infrastructure. The panel’s
installation advantages, innovative end-user benefits and
robust system capacity make the value-priced VISTA-21iP
an ideal choice for higher-end installations.
Product Overview
(Flash) Features
- Internet alarm reporting and uploading/downloading capability via on-board
AlarmNet Internet Communicator
- Supports four graphic touchscreen keypads
- Wireless keys can be programmed without using zones
- Eight on-board hardwired zones standard (15 when Zone Doubling feature is
used)
– 40 hardwired expansion zones – 40 wireless expansion zones
- Two low current on-board trigger outputs
- 100 Event Log viewable at system keypads with time/date stamp
- 48 system user codes assignable to either partition
- Expandable to 48 total zones when used with hardwired and/or wireless
expansion modules
- Two independent partitions plus a common partition
– Global arming
from any system keypad – Goto function to view or operate one partition
from the other – Separate partition account numbers
- 16 output devices
– Relays (Model 4204 Relay Modules, or 4229
Expansion Module), and/or X-10® devices (when used with a 4300 Transformer)
- Four installer-configurable zone types allows the installer to create
custom zone types by assigning all zone attributes
- Supports four-wire, and up to 16 two-wire smokes
– Works with Sentrol
CleanMe™ maintenance signal
- Multiple actions on output devices depending on system state
– Turns
lights off when system arms – Turns the same light on when system disarms
– Flashes same lights when system is in alarm
- Built-in phone line cut monitor with programmable delay and annunciation
options
– Display on system keypads – Trigger local sounders –
Trigger system bell Security Dealer Features
- Automatic System Load Shed
– During extended AC power fail, the system
battery will be disconnected to prevent irreversible battery failure. Reduces
service calls to replace batteries.
- Dynamic Signaling
– Reduces redundant reporting to the central station
when multiple reporting methods are used; i.e. digital dialer and AlarmNet
radio Valuable End-User Features
- Viewable on system keypads:
– Exit countdown – Time and date
display* – Event log*
- Auto keypad backlighting on entry
- Keyswitch arming
- Programmable macro buttons and single-button arming
- Supports a variety of wireless remote controls for single-button operation
- User Scheduling
– Automatically activates X-10 and relays at
programmed times – Latchkey reports to pagers – Auto arm/disarm –
“User access” time windows
- Supports up to four end-user numeric pagers
- VIP Module allows system control from any touchtone phone
- Chime by zone
*Requires custom alpha keypad |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| VISTA-21iP |
Control Panel |
| VISTA-21iPSIA |
Control Panel for SIA
Installations |
| VISTA-GSM |
Optional Snap-in Radio Module |
| VISTA-ULKT |
Cabinet for Listed Commercial
Burglary Applications |
|
|
|
|
|
 |
|
|