VISTA-250BP

 Ordering Information  Product Literature

The VISTA-250BP is an eight partition, eight to 250 zone UL listed commercial burglary control panel that meets the demanding requirements for today’s large-sized commercial installations while simplifying the end-user operation.

The VISTA-250BP is ideal for locations like large office complexes, medical clinics, bank branches, medium-to-largesized distribution centers, warehouses, auditoriums, school campuses and other large public buildings.

The panel provides scalability utilizing a combination of conventional (on-board), V-Plex addressable and wireless zone technologies. The VistaKey access control system, Vistaview-100 and Optiflex allow seamless integration with this powerful commercial platform that offers intrusion detection, environmental status, door access control and video integration. The VISTA Navigator Controller/Reporter allows on-site remote work station system operation and management. The VISTA-250BP interfaces with AlarmNet GSM, i-GSM and IP communicators, reducing reliance on conventional phone line connections.

Features

  • Provides nine on-board style-B hardwired zones
  • Supports up to 241 additional zones using a built-in polling (multiplex) loop interface
  • Supports up to 249 wireless zones using 5881 type RF receiver (fewer if using hardwired and/or polling loop zones)
  • Provides 1 power-limited bell circuit delivering 1.7Amp (max) at 12Vdc
  • Provides the ability to control eight separate partitions independently, each functioning as if it had its own separate control
  • Accommodates 250 user codes with seven authority levels per partition
  • Accommodates 32 keypad macro commands per system
  • Keeps a log of up to 1,000 events • VISTAView-100 CCTV support
  • Supports up to 16 two-wire smoke detectors on zone 1
  • Supports up to 50 latching-type glassbreak detectors on zone 8
  • Zone 7 may be used for keyswitch arming/disarming
  • Integrates with WIN-PAK access control systems to provide increased users, event log and scheduling
  • Supports V-Plex addressable VISTAKey access control (up to 15 doors and 500 cards)
  • Easily programmed and maintained by the newly upgraded Compass Windows-based downloader
  • Supports up to 96 programmable relays
  • Supports the ADEMCO 4286 VIP Module
  • Programmable to meet SIA false alarm prevention specifications. To meet UL approval for ANSI/SIA CP-01-2000 order part number VISTA-128SIA
  • Panel linking up to eight panels
  • Supports eight numeric pager numbers
  • Supports touchscreen Advanced User Interface (AUI)
  • Smoke detector reset at keypad
  • Quick exit
  • Group bypass
  • Arm faulted
  • Event arming
  • Scheduled check-in
  • Arm stay by group

New Enhancements
Available on the enhanced versions only:

  • CO zone support
  • Expanded RS-232 capability for third party interface and automation
  • Internet upload/download over AlarmNet GSM, i-GSM and IP communicators without the need for additional connection to panel's serial port


Ordering Information   Back to Top

Part No.  Description 

VISTA-250BP Partitioned Commercial Burglary Alarm Control Panel
VISTA-250BPE Enhanced Commercial Burglary Alarm Control Panel


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search