Commercial Burglary/CCTV and Access Control Platform
ADEMCO’s VISTA-128B is an eight-partition, UL/CUL Commercial
Burglary Control Platform that supports up to 128 zones using basic hardwired,
polling loop, and wireless zones. It also includes zones for supervision of
bells, keypads, RF receivers, and relays. In addition, the control offers
scheduling capabilities and allows certain operations to be automated by
pressing a single button. The system has the capability to interface with an ECP
Long Range Radio unit that can send Contact ID messages and an alphanumeric
paging device. When connected to ADEMCO’s PassPoint system (via the Vista
Gateway Module), the VISTA-128B provides a fully integrated security and access
control system.
Applications
The VISTA-128B is well suited for a variety of applications as a
burglary control and is supported by a diverse line of ADEMCO initiating
devices. Some of the applications supported are medical and professional
buildings, supermarkets, churches or synagogues, office buildings, schools,
universities, strip malls, larger residences and factory or warehouse
environments.
Installation
The VISTA-128B has been designed to mount
quickly and easily and meets all applicable requirements for UL/CUL-Commercial
Burglary installations. Use the VISTA-ULKT kit when
an attack resistant enclosure is required. FEATURES
- Provides nine style-B hardwired zones
- Supports up to 119 additional zones using a built-in polling (multiplex)
loop interface
- Can control up to eight separate partitions independently, each
functioning as if it had its own separate control
- Accommodates 150 user codes with seven authority levels
- Supports up to 128 wireless zones using a 5881 type RF receiver (fewer if using
hardwired and/or polling loop zones)
- Supports the 5817CB Wireless
Commercial Transmitter
- Supports the 5869 Wireless Commercial
Burglary Hold-up switch
- Supports the 5881ENHC Wireless
Commercial receiver
- Accommodates 32 keypad macro commands per system
- Keeps a log of up to 512 events
- Supports up to 16 two-wire smoke detectors on zone 1
- Supports up to 50 latching-type glassbreak detectors on zone 8
- Integrates with PassPoint access control to provide increased users, event
log, and scheduling
- Supports V-Plex addressable VistaKey
access control (up to 8 doors)
- Easily programmed and maintained using Compass Windows-based downloader
- Supports the ADEMCO 4286
VIP Module
Additional Features
Basic Hardwired Zones Provides nine style-B hardwired
zones with the following characteristics:
-
EOLR supervision (optional for zones
2-8) supporting N.O. or N.C. sensors (EOLR supervision required for fire and
UL burglary installations)
-
Individually assignable to one of
eight partitions
-
Up to 16 two-wire smoke detectors on
zone 1
-
Four-wire smoke or heat detectors on
zones 1-8 (power to four-wire smoke detectors must be supervised with an EOL
device)
-
Up to 50 two-wire latching
glassbreak detectors on zone 8
Polling Loop Expansion Supports up to 119 additional
zones using a built-in polling (multiplex) loop interface. Current draw can
total up to 128mA. Polling loop zones have the following characteristics:
-
Must use RPM (Remote Point Module)
devices
-
Supervised by control panel
-
Individually assignable to one of
eight partitions
Wireless Expansion Supports up to 128 wireless zones using 5881 type RF receiver (fewer if using
hardwire and/or polling loop zones). Wireless zones have the following
characteristics:
-
Supervised by control panel for
check-in signals (except certain non-supervised transmitters)
-
Tamper protection for supervised
transmitters
-
Individually assignable to one of
eight partitions
Scheduling Provides the following scheduling
capabilities:
-
Open/close schedules (for control of
arming/disarming and reporting)
-
Holiday schedules (allows different
time windows for open/close schedules)
-
Timed events (for activation of
relays, auto-bypassing and unbypassing, auto-arming and disarming, etc.)
-
Access schedules (for limiting
system access to users by time)
-
End User Output Programming Mode
(provides 20 timers for relay control)
Eight Partitions Provides the ability to control eight
separate areas independently, each functioning as if it had its own separate
control. Partitioning features include:
- A Common Lobby partition (1-8), which can be programmed to arm
automatically when the last partition that shares the common lobby is armed
and to disarm when the first partition that shares the common lobby is
disarmed
- A Master partition (9), used strictly to assign keypads for the purpose of
viewing the status of all eight partitions at the same time (master keypads)
- All zones assignable to one of eight partitions
- Keypads assignable to one of eight partitions or to master partition 9 to
view system status
- Ability to assign relays to one or all eight partitions
- Ability to display fire and/or burglary and panic and/or trouble
conditions at all other partitions’ keypads (selectable option)
- Certain system options selectable for each partition, such as entry/exit
delay and subscriber account number
User Codes Accommodates 150 user codes, all of which
can operate any or all partitions. Certain characteristics must be assigned to
each user code, which are as follows:
- Authority level (Master, Manager, or several other Operator levels) in
each partition
- Opening/Closing central station reporting option
- What partitions the code can operate
- Global arming capability (ability to arm all partitions the code has
access to in one command)
- Use of an RF (button) to arm and disarm the system (RF key must first be
enrolled into the system)
Peripheral Devices Supports up to 31 peripheral devices, which can be any
combination of keypads (6139/6160), RF receivers (5881), relay modules
(4204/4204CF), and 4286 VIP Module.
At least one two-line alpha keypad
(6139/6160) must
be connected to the system for programming (if using keypad programming) and
must remain connected to the system in order to allow the primary user to
program additional user codes into the system at a later time.
Keypad Macros Accommodates 32 keypad macro commands per
system (each macro is a series of keypad commands). For example, by pressing
either the A, B, C, or D key, the system can be programmed to log onto another
partition, bypass Zones 2 and 3, and arm that partition in the AWAY mode.
Characteristics of keypad macros are:
- Assignable to the A, B, and C keys by partition
- Other macros, (not assigned to these keys) executed by using the D key
- Each macro can be 32 characters (keystrokes) in length
Optional Output Relays Accommodates the use of 96 relay outputs
using ADEMCO’s 4204, 4204CF Relay Modules and 4101SN V-Plex Relay Module. Each
4204 module provides four Form C relays for general purpose use. Each 4204CF
provides two style-Y supervised bell outputs. Relay outputs have the following
characteristics:
- Can be programmed to activate in response to system events
- Can be programmed to activate using time intervals
- Can be used for style-Y supervised bell outputs (4204CF only)
- Can be activated manually using the #70 Relay Command Mode
- Can be supervised by control panel (zones 601-632)
- Can each have an alpha descriptor assigned to it
Optional VISTA Interactive Phone Module Supports the ADEMCO 4286
VIP Module. This
permits access to the security system from a touch tone telephone to do the
following:
- Obtain system status information
- Arm and disarm security system
- Control relays
Optional Keyswitch Supports the ADEMCO 4146 Keyswitch
on any one of the system’s eight partitions. If used, zone 7 is no longer
available as a protection zone.
Voltage Triggers Provides a trigger connector whose
pins change state for different conditions. Used with LRR (Long Range Radio)
equipment or other devices such as a remote keypad sounder, keyswitch ARMED and
READY LEDs, or a printer to print the system’s event log.
Event Log Keeps a log of different event types (enabled
in programming). The event log has the following characteristics:
- Stores up to 512 events
- Can be viewed at the keypad or through the use of Compass software
- Can be printed on a serial printer using a 4100SM
Module including zone
alpha descriptors
- Events can be sent to an alpha numeric pager, by event category
Cross-Zoning Capability Helps prevent false alarms by
preventing burglary zones from going into alarm unless its cross-zone is also
faulted within five minutes.
Exit Error False Alarm Prevention Feature
- System can tell the difference between a regular alarm and an alarm caused
by leaving an entry/exit door open. If not subsequently disarmed, faulted E/E
zone (s) and/or interior zones will be bypassed and the system will arm
- Generates an Exit Error report by user and by zone so the central station
knows it was an exit alarm and who caused it
Communication Formats Supports the following formats
for the primary and secondary central station receivers:
- ADEMCO Low Speed (Standard or Expanded)
- ADEMCO High Speed
- ADEMCO Contact ID
- Sescoa/Radionics
- Long Range Radio interface (ECP)
- ADEMCO Express
Improved Downloading Features
- Uploads and downloads at 300 baud, making upload/download speed faster
- Ability to upload peripheral devices, their physical addresses, programmed
addresses, and firmware revision levels from the control
CCTV: Switcher Module
Access Control
- VistaKey (addressable) Access Control
Module
- VistaKey-SK Starter Kit (Canada use VistaKey CNSK)
- VistaKey-EX Expansion Kit
- VGM Vista Gateway Module to PassPoint
Access Control (Northern Computers) supports up to 32 doors
Agency Listings
- UL609 Grade A Local Mercantile Premises and Mercantile Safe and Vault*
- UL611/UL1610 Grades A, AA Central Station*
- UL365 Grades A, AA Police Connect*
- UL985 Household Fire*
- California State Fire Marshall (CSFM)
- CUL Household Fire/Burglary, and also Commercial Burglary
-
UL1023 Household Burglary
* Requires VISTA-ULKT Attack Resistant Enclosure |