VIA-30PSE

 Ordering Information  Product Literature

As a member of the VISTA Plus Family, the VIA-30PSE offers all the features your customers desire along with quick and easy installation. The VIA-30PSE is a simple, yet versatile, control panel that provides effective protection of life and property, while supporting unique, easy to use end-user interfaces.

Dependable features to meet your most demanding installations

  • 30 wireless zones, two hardwired zones standard
  • Supports eight additional hardwired zones (22 wireless zones remain)
  • Seven user codes
  • Compatible with ADEMCO's 5800 series of wireless remotes
  • Supports 4286 VIP Phone Module
  • Supports up to four relays
  • False alarm reduction features
  • Paging capabilities

End users will appreciate the easy to use convenience and control features of the VIA-30PSE

  • Single-button control of system from wireless devices:
    – 5804 - Four-button programmable wireless key
    – 5804BD - Bidirectional button programmable wireless key with status features
  • Single or dual-button wireless personal panic:
    – 5802MN
    – 5802MN2
  • Home control features activate lights, appliances, garage doors and numerous other devices
  • The VISTA Interactive Phone Module (4286 VIP) gives the end-user control of the system from any touchtone phone; and responds in English, with over a 100 word vocabulary
  • Full English display keypads for clear understanding of system status and zone locations
  • Openings, closings, alarm and trouble messages can be sent directly to a pager, allowing system status to be confirmed; parents can use this feature to verify that their children have arrived home


Ordering Information   Back to Top

Ordering Information

Part No.

Description

VIA-30PSE

Control Panel


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search