|
|
VISTA-15P |
 |
 |
|
|
 |
 |
 |

The versatile VISTA-15P is the ideal choice for any residential
installation. Hardwired expansion, graphic keypad support, two-wire smoke,
detectors, scheduling options and a host of end-user and installer features
separate the VISTA-15P from all other six-zone panels – offering you and your
customers the most panel for the dollar.
Features
-
Six on-board hardwired zones – 16 hardwired expansion zones
totalling 22 – 26 wireless expansion zones
-
Supports 6270 and 8132 graphic touchscreen keypads
-
Eight independent keyfob zones allow wireless keys to be
programmed without using any of the 26 zones
-
Eight output devices – Relays (Model 4204 Relay Modules, or
4229 Expansion Module), and/or – X-10® devices (when used with a 1361X10
Transformer)
-
Two low current on-board trigger outputs
-
50 Event Log viewable at system keypads with time/date
stamp
-
32 system user codes
-
Two installer configurable zone types allows the installer to
"create custom zone types" by assigning all zone attributes
-
Multiple actions on output devices depending on system
"state" – Turns light off when system arms – Turns same lights on when
system disarms – Flashes same lights when system is in alarm
-
Built-in phone line cut monitor with programmable delay and
annunciation options – Display on system keypads – Trigger local
sounders – Trigger system bell
-
Supports four-wire, and up to 16 two-wire smokes – Works
with Sentrol CleanMe™ maintenance signal
Valuable End-User Features
-
Now viewable on system keypads: – Exit countdown – Time
and date display* – Event log*
-
Auto keypad backlighting on entry
-
Keyswitch arming
-
Programmable macro buttons and single-button arming
-
A variety of wireless remote controls for single-button
operation
-
User Scheduling – Automatically activates X-10 and relays
at programmed times – Latchkey reports to pagers – Auto arm/disarm –
"User access" time windows
-
Supports up to two numeric pagers
-
VIP Module allows system control from any touchtone
phone
-
Chime by zone
Security Dealer Features
-
Automatic System Load Shed – During extended AC power fail,
the system battery will be disconnected to prevent irreversible battery
failure. Reduces service calls to replace batteries
-
Dynamic Signaling – Reduces redundant reporting to the
central station when multiple reporting methods are used; i.e. digital dialer
and AlarmNet Radio
*Requires custom alpha keypad |
|
|
|
|
 |
|
|