
False alarm reducing features, security enhancements and end user appeal make the economical VISTA-15 the industry’s most sophisticated, versatile control. With both hardwire and wireless expansion and features like Night Arming and Cancel Verification, the VISTA-15 can meet even the most demanding requirements.
Superior Flexibility
VISTA-15 has the installation flexibility & expandability to
be used in simple configurations, complex installs and everything in
between.
- Six hardwired zones
- Expands to 32 total zones (up to 26 wireless and/or 14 hardwired zones)
- 16 user codes
- 48 event log with date/time stamp
- Two-wire or four-wire smoke detectors
- Fast and easy E2 programming mode
Security & False Alarm Reducing Enhancements
VISTA-15 has incorporated SIA false alarm reducing requirements
with the latest technology.
- Exit delay reset
- Alarm cancel verification
- Unvacated “Auto-Stay”
- Cross zoning/alarm verification
- Short vs. open detection & reporting
- Telephone-line monitor
- Arming level increase
Valuable End User System Features
VISTA-15 offers your customers a choice of system features that
add value to any install.
- Easy-to-use single button operation
• Arm Away • Arm Stay • Arm
Night • Page
- Quick exit
- Quick arm
- X-10 control & 4 relays supported for home management
- Enhanced paging capabilities
- 24-hour monitoring zone
- Compatible keypad family
Wide Selection of Easy to Use End User Interface Devices
With superior wireless remote control, phone operation and choice
of keypads, VISTA-15 can be easily operated to fit your customers needs.
- Wireless remote control
– 5804 - Four button, fully programmable
key – 5804BD - Four button, fully programmable key with status feedback for
added security – 5827BD - Wireless keypad with status feedback
- Phone Control
– 4285 - Turns any touch-tone phone into a voice response
keypad |