|
|
VISTA-10SE |
 |
 |
|
|
 |
 |
 |

With six zones and 5800 wireless zone expansion, the VISTA-10SE is the industry’s most economical and sophisticated panel with light and appliance control.
Dependable features to meet your most demanding installations:
- Six hardwired zones standard
- Expands to 22 total zones when using 5800 wireless
- Seven user codes
- Two-method downloading
- Supports up to four relays
- False alarm prevention features
- Fast and easy E2 programming mode
End users will appreciate the easy-to-use convenience and control features of the VISTA-10SE:
- Wireless Remote Control - 5804 Four-Button Wireless Key,
5804BDV Bi-Directional Wireless Key with system status feedback or
5804WATCH Four-Button Wireless Key
- Single or Dual Button Wireless Personal Panic: 5802MN and 5802MN2
- Home Automation: Activates lights, appliances, garage doors, and numerous
other devices
- VISTA Interactive Phone Module (VIP): Gives the end user control of their
system from any touchtone phone; the 4286 VIP Module responds in clear
English, with over a 100 word vocabulary
- Full English Display Keypads: Provides clear understanding of system
status and zone locations
- Paging: Openings, closings, alarm and trouble messages can be sent
directly to a pager, allowing system status to be confirmed; parents can use
this feature to verify that their children have arrived home
- QUICK EXIT: Enables users to leave the house for a brief time without
disarming the system
|
|
|
|
|
 |
|
|
|