Opticam

 Ordering Information  Product Literature

Honeywell’s Opticam is a security camera that transmits video to an Optiflex video controller through standard Category 5 cable using RJ45 connectors. Opticam uses a high quality CCD image sensor and has a compact design for flexible mounting. All signals and power are carried by one cable, making for fast and convenient installation.

 

Opticam-CC12

  • CCD color camera
  • 1/3 inch CCD image sensor
  • 330 lines horizontal resolution
  • RJ45 connector
  • Operates on 12VDC
  • Powered from Optiflex video controller via CAT-5
  • CAT-5 video transmission capability
  • 3.6 mm f2 lens included
  • 1 lux @ F=2 • Automatic white balance
  • Automatic gain control
  • Gamma correction 0.5
  • Sync system: internal
  • Removable mounting bracket and hardware included


Ordering Information   Back to Top

Part No.  Description 

Optiflex Video Controller
Optiflex-KT Includes: Optiflex, Transformer, Power Supply
Opticam-CC12 CCD Camera
Opticoax-1 Single Camera Adapter
Opticoax-3 Three Camera Adapter
Optiflex-KT1 Includes: Optiflex, Opticam-CC12, Transformer, Power Supply
Optiflex-KT2 Includes: Optiflex, Two (2) Opticam-CC12, Transformer, Power Supply
8132PK-OPKT Includes: 8132pk Touchscreen, Optiflex, Opticoax-3, Transformer, Power Supply
8132iPK-OPKT Includes: 8132ipk Touchscreen, Optiflex, Opticoax-3, Transformer, Power Supply
OptiflexPak Includes: Optiflex, Opticam-CC12, Opticoax-3, Transformer, Power Supply
Optiflex-KT3 Includes: Optiflex, Opticam-CC12, Opticoax-3, Transformer, Power Supply, HB71S Performace Series Camera


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search