
Honeywell is focused on providing the future of alarm communication solutions
for the security industry. Alternative communication methods are critical in the
marketplace due to VoIP, migration from POTS and growth of digital radio
networks.
Honeywell’s 7845i-GSM delivers secure, reliable and complementary Internet
and digital communications via the GSM (Global System for Mobile) network. Our
exclusive, Triple- Path Communications solution combines Internet service with
GSM for added reliability and an extra level of security, offering substantial
benefits to protect your investment by future-proofing your recurring revenue.
Our GSM radio technology is unique in that it uses GPRS service for data and
alarm communications and automatically switches to SMS for alarms if GPRS is
unavailable. Through the Internet or radio, the 7845i-GSM offers full data
reporting and uploading/downloading with most Honeywell control panels. Plus,
with zone inputs and optional dialer capture capability we’re compatible with
other manufacturers’ control panels as well.
All signals are delivered to Honeywell’s AlarmNet Network Control Center,
which routes the information to the appropriate central station. The state of
the art AlarmNet Network Control Center is fully redundant and monitored 24/7.
AlarmNet has the ability to route messages using AlarmNet-i and 800 PLUS
services, providing true redundancy and multi-path message
delivery. Features:
- Universal Control Panel Compatibility – Flexible modes of operation allow ECP alarm reporting
by Honeywell control panels, 4204 relay mode for Honeywell controls (that do
not support ECP alarm reporting) and zone triggering for use with other
control panels.
- Dialer Capture Ready – Compatible with Dialer Capture Intelligence Device DCID (for
LYNX) or DCID-EXT (other control panels). Captures Contact ID messages from
the panel’s phone line and sends them to the central station via the GSM
radio.
- Six Input Zones –
Each zone can be configured for +V, -V, or EOLR triggering. Each zone can be
programmed for inverted operation, delayed reporting and restoral reporting.
Zone 1 can distinguish between pulsed and steady inputs.
- Full Contact ID or ADEMCO High-Speed
Reporting – ECP mode with compatible Honeywell control panels support
full Contact ID reporting. All other modes use ADEMCO High-Speed reporting
format.
- Tamper Protected Enclosure – Built-in tamper sends a report when a tamper condition is
detected and a restore when cleared.
- Built-In Power Supply – On board charging circuit design accommodates back-up
battery. Includes primary power and battery supervision.
- Back-Up Battery –
6V 3.1Ah supplied to deliver up to 24 hours of standby operation.
- 256-bit AES Encryption – Advanced Encryption Standard used for secure
communications.
- Triple-Path Technology – Provides three paths of communication using Internet,
GPRS (General Packet Radio Service), and SMS (Short Message Service). Uses
Internet as primary with dual GSM technology as back-up. GSM path utilizes
GPRS and automatically switches to SMS if GPRS is unavailable.
- Upload/Download –
With select Honeywell control panels using Internet and optionally GPRS.
Requires Compass version 1.5.8.54a or higher.
- Dynamic Signaling with Certain Honeywell Control Panels – Provides management of control
panel dialer and digital cellular communicator. Programmable priority and
delays determine signal path.
- Diagnostic LEDs –
Provide signal strength and status indications.
- QOS – Quality of
Service diagnostics via AlarmNet supply vital information including when
message was received, battery voltage, input voltage, signal strength, and
message path.
- Web-Based Programming – Allows complete interactive
programming from AlarmNet Direct. https://services.alarmnet.com/AlarmnetDirect
- Intelligent Supervision – Any message generated serves as a supervision message
per optional 24 hour or 30 day intervals. This feature effectively limits
required messages to be sent.
- Remote Services Capability* – Optional Total Connect
value-added web-based or SMS system control as well as e-mail notification of
system events.
*Service subscription required. |