7845GSMR

 Ordering Information  Product Literature

7845GSMR

Honeywell is focused on providing the future of alarm communication solutions for the security industry. Alternative communication methods are critical in the marketplace due to VoIP, migration from POTS and global growth of digital networks.

Honeywell’s Digital Cellular Communicators deliver secure, reliable and complementary digital communications via the GSM (Global System for Mobile) network. Our use of Dual-Path GPRS service with SMS backup provides substantial benefits to protect your investment by future-proofing your recurring revenue.

This groundbreaking communications solution offers full data reporting and uploading/downloading with most Honeywell control panels. In addition, with on-board zone inputs and optional dialer capture capability, we’re compatible with other manufacturers’ security panels as well.

The addition of the snap-in GSML and VISTA-GSM lines allow for integration of the GSM modules directly into the Honeywell VISTA-21iP and LYNX control panels – making installation faster and easier.

All signals are delivered to Honeywell’s AlarmNet Network Control Center, which routes the information to the appropriate central station. The state of the art AlarmNet Network Control Center is fully redundant and monitored 24/7. AlarmNet has the ability to route messages using AlarmNet-i and 800 PLUS services, providing true redundancy and multi-path message delivery.

 

Features

  • Full Contact ID or ADEMCO High-Speed Reporting
    Contact ID reporting using ECP mode with compatible Honeywell control panels or combined with dialer capture for non-ECP capable control panels.
  • 256-bit AES Encryption
    Advanced encryption standard used for secure communications.
  • Dual-Path Technology
    Uses GPRS (General Packet Radio Service) as primary digital cellular path and automatically switches to SMS (Short Message Service) if GPRS is unavailable.
  • Upload/Download
    With select Honeywell control panels using GPRS. Requires Compass version 1.5.8.54a or higher.
  • Dynamic Signaling with Certain Honeywell Control Panels
    Provides management of control panel dialer and digital cellular communicator. Programmable priority and delays determine signal path.
  • Diagnostic LEDs
    Provide signal strength and status indications.
  • QOS
    Quality of Service diagnostics via AlarmNet supply vital information including when a message was received, battery voltage, input voltage, signal strength and message path.
  • Web-Based Programming
    Allows complete interactive programming from AlarmNet Direct. https://services.alarmnet.com/Alarmnet Direct
  • Intelligent Supervision
    Any message generated serves as a supervision message per optional 24 hour or 30 day intervals. This feature effectively limits required messages to be sent.
  • Remote Services Capability*
    Optional Total Connect value-added web-based or SMS system control as well as e-mail notification of system events.
  • Universal Control Panel Compatibility
    Flexible modes of operation allow ECP alarm reporting by Honeywell control panels, 4204 relay mode for Honeywell controls (that do not support ECP alarm reporting) and zone triggering for use with other control panels.
  • Dialer Capture Ready
    Compatible with Dialer Capture Intelligence Device DCID (for LYNX) or DCID-EXT (other control panels). Captures Contact ID messages from the panel’s phone line and sends them to the central station via the GSM radio.
  • Six Input Zones
    Digital processing for improved detection and false alarm protection
  • Tamper Protected Enclosure Built-in tamper sends a report when a tamper condition is detected and a restore when cleared.
  • Built-in Power Supply
    On board charging circuit design accommodates back-up battery. Includes primary power and battery supervision.
  • Back-Up Battery
    6V 3.1Ah supplied to deliver up to 24 hours of standby operation.

*Service subscription required.


Ordering Information   Back to Top

Part Number Description   

7845GSMR Digital Cellular Communicator with Remote Services Capability
7845GSMRCN Digital Cellular Communicator for Canada with Remote Services Capability
7845GSMRG California Compliant Digital Cellular Communicator with Remote Services Capability
GSMCF Commercial Fire Communication Kit includes: 7845GSMR, Commercial Red Cabinet, 3dB Antenna Kit
GSML Internal GSM Module for LYNX
GSMLCN Internal GSM Module for LYNX (Canada)
VISTA-GSM Plug-in GSM Module for VISTA-21iP


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search