|
|
GSMX4G |
 |
 |
|
|
 |
 |
 |

Honeywell is focused on providing the best alarm communication
solutions for the security industry. Alternative communication
methods are critical in the marketplace due to VoIP, migration from
POTS and global growth of digital networks.
Transmission Protocols
Honeywell’s IntelliPath™ Series communicators provide seamless,
reliable coverage by automatically choosing the best signal in the area
(whether 2G, 3G or 4G) and self-adjusting as necessary.
The following wireless communication protocols are supported:
HSPA+ (4G )
HSPA (HSDPA & HSUPA) (3G)
EDGE (2G)
GPRS (2G)
This groundbreaking communications solution offers full data
reporting and uploading/downloading with most Honeywell control
panels. In addition, with onboard zone inputs and optional dialer
capture capability, we’re compatible with other manufacturers’
security panels as well. Honeywell communication products and
control panels combine to make installations faster and easier.
All signals are delivered to Honeywell’s AlarmNet® Network Control
Center, which routes the information to the appropriate central
station. The state-of-the-art AlarmNet Network Control Center is
fully redundant and monitored 24/7. AlarmNet has the ability to
route messages using AlarmNet-i and 800 PLUS services,
providing true redundancy and multi-path message delivery Features- Multi-GSM platform compability
—2G, 3G and 4G
- Automatic selection of the best
available GSM network
- 4G capable using HSPA+ protocol
- Full Contact ID or ADEMCO®
High-Speed Reporting
Contact ID reporting using ECP mode
with compatible Honeywell control panels
or combined with optional dialer capture
for non-ECP capable control panels.
- 256-bit AES Encryption
Advanced encryption standard used for
secure communications.
- Upload/Download
Available with select Honeywell control
panels. Requires Compass version
1.5.8.54a or higher. - Integration
Quick and easy installation of GSM
for VISTA® and LYNX controls.
- Dynamic Signaling with Certain
Honeywell Control Panels
Provides management of control panel
dialer and digital cellular communicator.
Programmable priority and delays
determine signal path.
- Diagnostic LEDs
Provide signal strength and status indications. - QOS
Quality of Service diagnostics via
AlarmNet supply vital information
including when a message was
received, battery voltage, input
voltage, signal strength and
message path.
- Commercial Fire Communicator
Code compliant fire communication
approved to replace one or both
phone lines (standalone) in
commercial fire applications.
See agency listings for details.
- Web-Based Programming
Allows complete interactive
programming from AlarmNet Direct.
https://services.alarmnet.com
/AlarmnetDirect - Intelligent Supervision
Any message generated serves as
a supervision message per optional
24 hour or 30 day intervals. This feature
effectively limits required messages to
be sent.
- Remote Services Capability*
Optional Honeywell Total Connect™
Remote Services value-added
web-based or SMS system control
as well as e-mail notification of
system events.
- Two-way Voice Transport
GSM voice channel capable to allow
two-way voice session in conjunction
with an audio verification system
(GSMX4G/iGSMV4G/GSMV4G/
VISTA-GSM4G).
- Line Security
Approved for line security applications with 200-second
supervision intervals (iGSMHS4G).
*Service subscription required. |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| U.S. |
|
| GSM-EXT |
External Antenna Cable (GSMV4G, GSMX4G, GSMVLP4G,
GSMVLP5-4G) |
| iGSMHS4G |
Line Security Communicator |
| GSMV4G |
Digital Cellular Communicator with Two-way Voice
Transport Capability |
| GSMV-AUDIO |
Two-way Voice Audio Cable (GSMV4G, VISTA®-GSM4G) |
| GSMV-KT |
GSMV4G with Audio Cable (GSMV-Audio) for Two-way
Voice Applications |
| GSMVLP4G |
Internal GSM Module for LYNX Plus with Two-way
Voice Transport Capability |
| GSMVLP5-4G |
Internal GSM Module for LYNX Touch with Two-way
Voice Transport Capability |
| GSMX4G |
Digital Cellular Communicator for VISTA Control
Panels |
| GSMX-AUDIO |
Two-way Voice Audio Cable (GSMX4G) |
| iGSMV-KT |
iGSMV4G with Audio Cable (GSMV-Audio) for Two-way
Voice Applications |
| iGSMV4G |
Internet and GSM Communicator with Two-way Voice
Transport Capability |
| VISTA-GSM4G |
Plug-in GSM Module for VISTA-21iP |
| Canada |
|
| GSMVCN4G |
Digital Cellular Communicator with Two-way Voice
Transport Capability (Canada) |
| GSMVLPCN4G |
Internal GSM Module for LYNX Plus with Two-way
Voice Transport Capability (Canada) |
| GSMVLP5CN4G |
Internal GSM Module for LYNX Touch with Two-way
Voice Transport Capability (Canada) |
| GSMXCN4G |
Digital Cellular Communicator for VISTA Control
Panels (Canada) |
| iGSMVCN4G |
Internet and GSM Communicator with Two-way Voice
Transport Capability (Canada) |
| VISTAGSMCN4G |
Plug-in GSM Module for VISTA-21iP (Canada) | |
|
|
|
|
 |
|
|
|