|
|
7845i-ENT Enterprise |
 |
 |
|
|
 |
 |
 |

Honeywell’s 7845i-ENT communicator provides a private network solution using
LAN connections combined with the capability to communicate via the Internet.
The 7845i-ENT offers a fully encrypted, secure method of delivering alarm
messages from the subscriber to the central station within a private network or
using the Internet.
The 7845i-ENT can be easily installed in conjunction with a 7810iR-ENT for
private network applications. Private network communication is contained within
the LAN and is not routed through the AlarmNet Control Center. Internet
applications may be configured using 7810iR or 7810iR-ENT Internet receivers.
The AlarmNet 800 Plus service allows routing from the 7845i-ENT to a Honeywell
receiver via the AlarmNet Control Center.
The AlarmNet Control Center is fully redundant and monitored 24 hours a day,
seven days a week. AlarmNet has the ability to route messages using the
AlarmNet-A, AlarmNet-M, AlarmNet-i and 800 Plus networks; all of which provide
true redundancy and the highest reliability in message
delivery. Private Network Application
Internet Application
Features
-
Reports signals via Private Intranet or via
Internet
-
Easy CAT-5 10BT connection to a hub or router
-
Installs behind firewalls without compromising network
security
-
Dynamic or static IP addressing
Highest Level of Data Security
-
1,024 bit key encryption
-
-
Two-way authentication
-
No key exchange for maximum data protection
-
Quick connection to compatible Honeywell control
panels
-
Flash memory architecture ensures future
flexibility
-
Supports IP downloading with select VISTA control panels via
Internet or Intranet applications |
|
|
|
|
 |
|
|