|
|
7847i Series |
 |
 |
|
|
 |
 |
 |

Honeywell’s 7847i Series is the next generation family of
IP Communicators designed to meet today’s demand for viable communication
alternatives.
The 7847i delivers highly secure, reliable, Internet communication of alarm
data while the 7847i-E is suitable for enterprise private network applications
using local LAN or point to point connections.
Internet signals are delivered to Honeywell’s AlarmNet Network Control
Center, which routes the information to the appropriate central station. The
state of the art AlarmNet Network Control Center is fully redundant and
monitored 24/7. AlarmNet has the ability to route messages using the AlarmNet-A,
AlarmNet-M, AlarmNet-i and 800 PLUS services, providing true redundancy and
multi-path message delivery. Features:
- Secure IP Reporting
- Reports signals via Internet or
Intranet (7847i-E only) - Uses 256-bit Advanced
Encryption Standard or optional 1,024 bit encryption with two-way
authentication and no key exchange for maximum data protection.
- Dialer Capture Ready
- Compatible with Dialer Capture Intelligence
Device (non-ecp capable LYNX) or DCID-EXT (other control panels). Captures
Contact ID messages from the panel’s phone line and sends them to the central
station via the IP communicator.
- Universal Control Panel Compatibility
- Flexible
modes of operation allow ECP full alarm reporting by Honeywell control panels,
4204 relay mode for Honeywell controls that do not support ECP alarm reporting
and zone triggering for use with other control panels. -
LYNXR-I integration with 7847i-L
- Full Contact ID or ADEMCO High Speed Reporting
- ECP mode with
compatible Honeywell control panels support full Contact ID reporting. All
other modes use ADEMCO High Speed reporting format.
- Six Input Zones
- Each zone can be configured for +V, -V, or EOLR
triggering. Each zone can be programmed for inverted operation, delayed
reporting and restoral reporting. Zone 1 can distinguish between pulsed and
steady inputs (7847i/7847i-E).
- Tamper Protected Enclosure
- Built-in tamper sends a report
when a tamper condition is detected and a restore when cleared.
- Remote Services Capability*
- Control Honeywell control
panels via Internet or mobile device and e-mail notification of system events.
* Requires optional Honeywell Total Connect service
- Network Friendly
- Installs behind firewalls without compromising
network security— dynamic or static IP addressing
- Ease of installation
- Easy CAT-5 10 BaseT connection
to a hub or router-Quick connection to compatible Honeywell series control
panels. - Simple programming using a 7720P programmer, AlarmNet
Direct website or via LYNXR-I (7847i-L).
- Upload/Download
- With select Honeywell control
panels. Requires Compass version 1.5.8.54a or higher.
*7847i-E scheduled for future release |
| Ordering Information |
Back to Top |

|
| Part Number |
Description |
|
| 7847i |
Internet Communicator |
| 7847i-E |
Enterprise IP
Communicator |
| 7847i-L |
Integrated IP
Communicator for LYNX |
|
|
|
|
|
 |
|
|