
Honeywell’s iGSMCF Standalone Commercial Fire Communications Kit meets UL864 standard
and complies with NFPA72 Chapter 8 for fire communication transmission. The
iGSMCF meets the communication demands of commercial fire applications and AHJs
(Authorities Having Jurisdiction).
The iGSMCF uses Internet as the primary communication path and GSM as the
alternative backup path. This multi-path transmission capability eliminates the
need for phone lines, providing savings to the business owner. Universal
compatibility allows use on virtually any fire control panel.
Our exclusive, Triple-Path Technology combines Internet service with GSM for
added reliability and an extra level of security. Our GSM radio technology is
unique in that it uses GPRS service for data and alarm communications and
automatically switches to SMS for alarms if GPRS is unavailable.
All signals are delivered to Honeywell’s AlarmNet Network Control Center,
which routes the information to the appropriate central station. The
state-of-the-art AlarmNet Network Control Center is fully redundant and
monitored 24/7. AlarmNet has the ability to route messages using AlarmNet-i and
800 PLUS services, providing true redundancy and multi-path message
delivery.
Features: The iGSMCF is an all
inclusive kit with the following:
- 7845i-GSM Internet and Digital Cellular Communicator
- Red cabinet
- Antenna and accessories
- Reports signals via Internet or GSM digital cellular
network
• Dual-Path Technology – GPRS primary, SMS
secondary • Diagnostic LEDs for signal strength and status
- Universal control panel compatibility
• Quick connection via
keypad bus to compatible Honeywell control panels • Six input zones
- Full Contact ID or ADEMCO High speed reporting
- Upload/downloading of select Honeywell control panels via Internet or GSM
- Tamper protected enclosure
- Simple programming using 7720P Programming Tool or via the web with AlarmNet Direct
- Transformer and backup battery included
Agency Listing: Commercial Fire Standard: UL864 Rev 9
(Standalone Listed) Listing Agency: ETL www.ETL.COM |