|
|
GSMCF |
 |
 |
|
|
 |
 |
 |

Honeywell is focused on providing the future of alarm communication solutions
for the security industry. Alternative communication methods are critical in the
marketplace due to VoIP, migration from POTS and global growth of digital
networks.
Honeywell’s 7845GSMR delivers secure, reliable and complementary digital
communications via the GSM (Global System for Mobile) network. Our use of
Dual-Path GPRS service with SMS backup provides substantial benefits to protect
your investment by future-proofing your recurring revenue.
This groundbreaking communications solution offers full data reporting and
uploading/downloading with most Honeywell control panels. In addition, with
on-board zone inputs and optional dialer capture capability we’re compatible
with other manufacturers’ security panels as well.
All signals are delivered to Honeywell’s AlarmNet Network Control Center,
which routes the information to the appropriate central station. The state of
the art AlarmNet Network Control Center is fully redundant and monitored 24/7.
AlarmNet has the ability to route messages using AlarmNet-i and 800 PLUS
services, providing true redundancy and multi-path message
delivery. FEATURES
- Universal Control Panel Compatibility – Flexible modes of
operation allow ECP alarm reporting by Honeywell control panels, 4204 relay
mode for Honeywell controls (that do not support ECP alarm reporting) and zone
triggering for use with other control panels.
- Dialer Capture Ready – Compatible with Dialer Capture
Intelligence Device DCID (for LYNX) or DCID-EXT (other control panels).
Captures Contact ID messages from the panel’s phone line and sends them to the
central station via the GSM radio.
- Six Input Zones – Each zone can be configured for +V, -V,
or EOLR triggering. Each zone can be programmed for inverted operation,
delayed reporting and restoral reporting. Zone 1 can distinguish between
pulsed and steady inputs.
- Full Contact ID or ADEMCO High-Speed Reporting – Contact
ID reporting using ECP mode with compatible Honeywell control panels or
combined with dialer capture for non-ECP capable control panels.
- Tamper Protected Enclosure – Built-in tamper sends a
report when a tamper condition is detected and a restore when cleared.
- Built-in Power Supply – On board charging circuit design
accommodates back-up battery. Includes primary power and battery supervision.
- Back-Up Battery – 6V 3.1Ah supplied to deliver up to 24
hours of standby operation.
- 256-bit AES Encryption – Advanced encryption standard
used for secure communications.
- Dual-Path Technology – Uses GPRS (General Packet Radio
Service) as primary digital cellular path and automatically switches to SMS
(Short Message Service) if GPRS is unavailable.
- Upload/Download – With select Honeywell control panels
using GPRS. Requires Compass version 1.5.8.54a or higher.
- Dynamic Signaling with Certain Honeywell Control Panels –
Provides management of control panel dialer and digital cellular communicator.
Programmable priority and delays determine signal path.
- Diagnostic LEDs – Provide signal strength and status
indications.
- QOS – Quality of Service diagnostics via AlarmNet supply
vital information including when message was received, battery voltage, input
voltage, signal strength and message path.
- Web-Based Programming – Allows complete interactive
programming from AlarmNet Direct. https://services.alarmnet.com/AlarmnetDirect
- Intelligent Supervision – Any message generated serves as
a supervision message per optional 24 hour or 30 day intervals. This feature
effectively limits required messages to be sent.
- Remote Services Capability* – Optional Total Connect
value-added web-based or SMS system control as well as e-mail notification of
system events.
*Service subscription required. |
| Ordering Information |
Back to Top |

|
| Part Number |
Description |
|
| 7845GSMR |
Digital Cellular Communicator with
Remote Services Capability |
| 7845GSMRCN |
Digital Cellular Communicator for
Canada with Remote Services Capability |
| 7845GSMRG |
California Compliant Digital
Cellular Communicator with Remote Services Capability |
| GSMCF |
Commercial Fire Communication Kit includes:
7845GSMR, Commercial Red Cabinet, 3dB Antenna Kit |
|
|
|
|
|
 |
|
|