Easily adds to any home alarm system to turn it on and off.
Add remote controls for every family member for security, safety and
convenience.
4 billion hopping codes that NEVER repeat.
Garage door: Open and close any garage door with our secured remote.*
Panic Button: Press and hold for a few seconds to trigger alarm system or
alert your central station.*
Compact Size: Easily attaches to your key chain to provide alarm, garage
door and panic button. Allows you to remove that bulky unsecured garage door
remote from the visor of your car.
Code learning: Add new remotes to your system, delete lost or stolen ones
easily and quickly. In seconds you can add a new remote to your Code Encryptor
or delete a lost or stolen remote through the press of a button.
Works with all FBII
XL Wired Only control panels as well as most other alarm
manufacturers control panels through the data bus, uses NO ZONES and will
provide an AWAY, STAY, DISARM, and PANIC output.
Status Light: This attractive LED and plate can be mounted in the garage
to show status of the alarm system as you leave or come home. Check the status
of the security system as you pull out of the garage; if the alarm is not
armed, press your Code Encryptor remote and receive an immediate status light
update that the system armed and in what mode.**
Entry/Exit Illumination or Timed Output: Every time the garage door is
opened or closed the Code Encryptor II provides a (-)3 minute timed output
wire to illuminate porch lights for entry and exit lighting via a powerflash
module.** If the garage door is hardwired, that zone can be set as zero entry
delay. This output provided by the Code Encryptor II will automatically bypass
that zone when the garage is opened or closed with our remote.**
Add optional lighting control: light your way to and from the house –
never enter the home in a dark environment again. * May require extra labor ** May require extra parts
and labor