MX500CE
Ordering Information
Product Literature
K-Band PIR/Microwave Motion Detector
Optimum Performance with K-Band Technology
Improved False Alarm Immunity
Wide Temperature Operating Range
Superior White Light Immunity
Easy Installation
Fast, simple installation; no setting adjustments required
Shock-Resistant Housing
White, high-impact, flame-retardant, polished ABS plastic housing
Range: 11m x 12m (36' x 40')
Dimensions: 119 x 71 x 42mm
Features:
Reliable protection
Optimum performance with K-band technology
Improved false alarm immunity
Wide temperature operating range
Superior white light immunity
Easy installation
Shock-resistant housing
Ordering Information
Back to Top
Part No.
Description
MX-500CE
K-Band PIR/Microwave Motion Detector
SMB-10T
Swivel Mount Bracket (SMB-10T)
Product Literature
Back to Top
No Data
Download
Search
Product Search
Search by product name
Detection Patterns