|
|
MX150 / MX150T |
 |
 |
|
|
 |
 |
 |
Shock Sensor
- 1.8m-2.4m coverage diameter
- Protects all types of glass: plate, wired, tempered,
laminated-radius listed is for 6.3mm thick glass
- Draw <1mA
- No processor required
- Mounts 2.5cm from corner
- Visible Detector deters potential intruders
- False Alarm Resistant
- Compatible with most wireless transmitters
- Sold in packages of 5
- MX150T 4 wire, for tampered loop
- Exceptional protection for skylights, store front and bathroom
windows
- Dimensions: 35.6 x 24.1 x 7.6mm
 Features:
- 6' to 8' radius (1.8M – 2.4M)
- Protects all types of glass: plate, wired, tempered,
laminated-radius listed is for 6.3 mm thick glass
- Draw <1mA
- No processor required
- Mounts 1" (2.5 cm) from corner
- Visible Detector deters potential intruders
- False Alarm Resistant
- Compatible with most wireless transmitters
- 5 Year warranty
- Sold in bags of 5
- Exceptional protection for skylights, store front,
bathroom and basement windows
|
|
|
|
|
 |
|
|
|