MX700

 Ordering Information  Product Literature

Adjustable Glassbreak Detector

  • Advanced Signal Processing
  • Multiple Domain Signal Analysis
  • Selectable Sensitivity
  • Installer-Friendly Terminal Blocks
  • Enclosed PC Board
  • Easily Verified Detector Operation
  • Remote LED Enable/Disable   
  • Remote Test Mode Enable/Disable
  • Power Up Self-Test
  • Adjustable Range
  • Parallel Digital Processing:
    Analog signals are digitized, then processed by the ASIC in parallel, rather than in sequence. This way, the detector does not miss any of the available sound.
  • Multiple Domain Signal Analysis:
    The MX700 performs Multiple Domain Signal Analysis in which time, frequency and amplitude characteristics are evaluated for signal qualification. This enables the detector to accurately discriminate false alarms from true glassbreak events.
  • Mounts virtually anywhere.
    Range: 7.6 m (25') maximum, omni-directional. Range is adjustable; no minimum range
  • Dimensions: 10 x 6.2 x 2.2cm

 

Features:
  • Advanced signal processing
  • Multiple domain signal analysis
  • Selectable sensitivity
  • Installer-friendly terminal blocks
  • Enclosed PC board
  • Easily verified detector operation
  • Remote LED enable/disable   
  • Remote test mode enable/disable
  • Power up self-test
  • Adjustable range


Ordering Information   Back to Top

Part No.  Description 

MX-700 Adjustable Glassbreak Detector, 7.6m (25') range
GBS7 Glassbreak Simulator/Tester


Product Literature   Back to Top

Download   Download

Search
Product Search